DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes
Online Support and Services
Case Study : Quick and Precise Measuring Functions Significantly Reduce Investigation Time
Applications

Automotive & Metal Industries

Unbeatable Performance in Automation and Sensing Applications.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Metallic structure
Metallic structure
C-mount connects to existing microscopes. Save conventional images in digital. You can also choose to save digital images in black and white.
Observation of mica
Observation of mica
Contact-type adapters from 25 to 1000x magnification can be attached to the lens for hand-held observation. This handy feature eliminates the need to cut larger targets that will not fit on the stage.
Observation of a grindstone
Observation of a grindstone
The 3D display and measurement functions can be used to compare the heights of new and used grindstones.
Bolt/screw shape
The 3D display function can be used to observe a three-dimensional image of the target. The 3D measurement function can also be used to measure screw thread height and angle.
Endoscope
Endoscope
The VHX-600 is compatible with ultra-small-diameter endoscopes. A φ1.7 mm borescope and a φ0.9 mm fiberscope let you check for foreign matter and burrs inside holes.
Machined surfaces of CVT gear
Machined surfaces of CVT gear
Glare from surfaces where diffuse reflection is evident is removed, allowing clear observation of machined surfaces and tooth contact areas.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
2-in-1 High-speed Camera System and Application Guide  
The Easiest and Most Versatile High-speed Camera You'll Ever Use.
10 New Standards for Microscope Observation  
Learn the Latest Innovations in Digital Microscopy and Why They Are Becoming the Norm.
New 2-in-1 High-speed Camera Guide!  
Perform High-speed Imaging and Magnified Observation with a Single System.
General Catalog  
Just released Get your copy today.
 
Multi-functional Microscope Lenses Help Solve the Most Difficult Imaging Tasks.
 
Learn the Features and Principles Behind the Latest 3D Surface Characterization Tool.
 
Are You Using a Microscope?
 
Introducing Industry Applications and Supervisor Interviews.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Super Resolution Digital Microscope VHX-2000 Series NEW
16-bit Resolution Microscope VHX-1000 Series
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes (Discontinued) VHX-600 (Gen II)
Easy to Use High Speed 3D Observation (Discontinued) VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-600 (Gen II) price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.