DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes
Online Support and Services
Case Study : Quick and Precise Measuring Functions Significantly Reduce Investigation Time
Features

HDR Function

Rich Color Gradation Expression Through 16-Bit Processing

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

High Dynamic Range [World's first]

High performance graphic engine, including a 16-bit imaging system
Advanced high performance graphic engine allows you to obtain images in 16-bit gradation through the acquisition of RGB data from each pixel. When compared to conventional 8-bit data processing, infinitely more detailed profiles can be acquired and represented.
HDR (16-bit)

High Dynamic Range

Method used to obtain 16-bit gradation
The camera captures multiple color images in different brightnesses while changing the shutter speed, and then produces an image with high level gradation data. The range of obtainable brightness widens, resulting in the accurate representation of targets with glare as well as rendering detailed images of areas with low color gradation.
Method used to obtain 16-bit gradation

KEYENCE original algorithm

Automatically optimize your contrast
KEYENCE developed a new algorithm that immediately identifies low contrast or darkness during image capture and compensates by acquiring, and capturing the appropriate data to fit the circumstances. Now the best image possible for your application is automatically obtained.
Rendering detailed and accurate images of a target with halation
Rendering detailed and accurate images of a target with halation
Rendering detailed images of areas with low color gradation
Rendering detailed images of areas with low color gradation

Achieving highly detailed images rivaling those of an SEM

Since fine gradation can be acquired highly accurate and detailed images can be obtained, just like an SEM, thereby surpassing the capability of conventional systems.
Achieving highly detailed images rivaling those of an SEM
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
2-in-1 High-speed Camera System and Application Guide  
The Easiest and Most Versatile High-speed Camera You'll Ever Use.
10 New Standards for Microscope Observation  
Learn the Latest Innovations in Digital Microscopy and Why They Are Becoming the Norm.
New 2-in-1 High-speed Camera Guide!  
Perform High-speed Imaging and Magnified Observation with a Single System.
General Catalog  
Just released Get your copy today.
 
Multi-functional Microscope Lenses Help Solve the Most Difficult Imaging Tasks.
 
Learn the Features and Principles Behind the Latest 3D Surface Characterization Tool.
 
Are You Using a Microscope?
 
Introducing Industry Applications and Supervisor Interviews.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Super Resolution Digital Microscope VHX-2000 Series NEW
16-bit Resolution Microscope VHX-1000 Series
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes (Discontinued) VHX-600 (Gen II)
Easy to Use High Speed 3D Observation (Discontinued) VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-600 (Gen II) price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.