DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes
Online Support and Services
Case Study : Quick and Precise Measuring Functions Significantly Reduce Investigation Time
Features

Optimal Settings

Accurately Observe Parts without Overlooking Defects

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Optimal contrast [Industry-first]

Real-time correction similar to the sensitivity of human eyes
With the optimal contrast algorithm, the VHX-600 automatically adjusts dark and bright areas to the optimal contrast, without changing the area with proper sensitivity. You can even observe fine texture which cannot be expressed only with illumination adjustment.
Optimal contrast

Eliminating halation [Industry-first]

Eliminating the glare of a target for a still image
In addition to the contrast optimization, the KEYENCE halation eliminating function can suppress the glare of a target subjected to strong reflected light. This function can remarkably reduce the time required for illumination adjustment.
Eliminating halation

Image improvement function applicable to various targets

Supercharge shutter
When the displayed image is dark due to insufficient light quantity, the shutter time can be specified in 0.1-second steps up to 17 seconds (max).

Gamma correction
Provides contrast for a target without brightness difference.

Edge enhancement function
Enhances the edges of an observation area, enabling easy detection of a minute flaw.

Noise elimination
Eliminates noise components only, with original image data retained.

Lighting shift function [Industry-first]

One-button control for enhancing projections and depressions
Simply by pushing the height difference enhancement button on the console, the illumination mode is switched instantaneously to partial illumination that enhances target edges.
Lighting shift function

E-preview mode [Industry-first]

One-click operation selects the image mode optimal for observation.
Simply by pushing the optimal image button, four types of image modes are listed. Then, you can click on an image suitable for your observation purpose.
e-Preview mode
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
2-in-1 High-speed Camera System and Application Guide  
The Easiest and Most Versatile High-speed Camera You'll Ever Use.
10 New Standards for Microscope Observation  
Learn the Latest Innovations in Digital Microscopy and Why They Are Becoming the Norm.
New 2-in-1 High-speed Camera Guide!  
Perform High-speed Imaging and Magnified Observation with a Single System.
General Catalog  
Just released Get your copy today.
 
Multi-functional Microscope Lenses Help Solve the Most Difficult Imaging Tasks.
 
Learn the Features and Principles Behind the Latest 3D Surface Characterization Tool.
 
Are You Using a Microscope?
 
Introducing Industry Applications and Supervisor Interviews.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Super Resolution Digital Microscope VHX-2000 Series NEW
16-bit Resolution Microscope VHX-1000 Series
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes (Discontinued) VHX-600 (Gen II)
Easy to Use High Speed 3D Observation (Discontinued) VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-600 (Gen II) price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.