|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
54 Million Pixel 3CCD Handheld Camera |
Achieving Observation In Super High Resolution |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
54 Million Pixel 3CCD Handheld Camera* [World's first] |
 |
|
 |
Despite its compact size, the camera includes an actuator to offer the pixel-shift method, achieving observation with super-high resolution of up to 54 million pixels. A flicker-free progressive scan method allows texture expression and color reproduction similar to observation with the naked eye.
* The 18 million pixels x 3CCD mode achieves both excellent color reproduction and super high resolution images. |
 |
|
 |
|
 |
Selectable resolutions suited for observation purposes |
• 54 megapixel, 18 megapixel, x 3CCD mode (2000 TV lines)
• 18 megapixel, ultra-high-definition mode (2000 TV lines)
• 8 megapixel, high-definition mode (1600 TV lines)
• 6 megapixel, 2 megapixel, x 3CCD mode (1200 TV lines)
• 4 megapixel equivalent clear mode
[Equivalent to moving image] (1200 TV lines)
• 2.11 megapixel, normal mode (1000 TV lines) |
 |
What is the pixel-shift method? |
 |
| The camera takes a total of nine images to produce a single image by actually shifting the CCD horizontally and vertically by 1/3 pixel. Moreover, it obtains RGB data from each pixel. This produces sharp observation images with excellent color reproduction. |
 |
|
|
 |
Camera-shake correction function |
 |
| Image shake correction |
 |
| Through further improvement of the processing capacity, the VHX-600 has real-time camera-shake correction. This function allows high-magnification observation without being affected by environmental vibration. |
 |
|
 |
|
 |
Frame rate 15 FPS |
 |
| Smooth observation without eye fatigue |
| With a frame rate of 15 frames/second, the VHX-600 provides excellent tracking ability, allowing magnification change and focal adjustment to be performed smoothly. |
 |
Clear 3D observation |
 |
| Clear 3D observation with a large depth of field |
 |
| The VHX-600 provides a depth of field at least 20 times larger than optical microscopes. Because of this, a target with lots of varying heights can be observed entirely in focus, as opposed to a conventional microscope that could only see one layer of the target in focus. Furthermore, observation time is considerably reduced when taking into account the saved focus and adjustment time. |
 |
|
 |
|
 |
Observation at all angles |
 |
| Handheld observation or stand mounted observation |
 |
| You can freely observe a target with the lens unit either handheld or mounted to the stand. With the ability to change the observation angle, you will never overlook a defect. This will drastically reduce observation time. |
 |
|
 |
|
 |
Support for every application |
 |
| Observation available from 0x to 5000x |
| A wide selection of lenses is available from 0x to 5000x magnifications. You can select a suitable lens for every application. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Microscopes
|
|
| Super Resolution Digital Microscope |
VHX-2000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| 16-bit Resolution Microscope |
VHX-1000 Series
|
|
 |
 |
 |
 |
 |
 |
| 3D Laser Scanning Microscope |
VK-X100/X200 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope (Discontinued) |
VK-9700 Series
|
|
 |
 |
 |
 |
 |
 |
| High Speed Imaging for Slow Motion Analysis |
VW-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Motion Analysis Microscope |
VW-6000 Series
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Discontinued) |
VHX-600 (Gen II)
|
|
 |
 |
 |
 |
 |
 |
| Easy to Use High Speed 3D Observation (Discontinued) |
VHX-600
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Standard Model) |
VHX-500F
|
|
 |
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-8000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
 |
Recommended Products!
|
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
 |
Price Info |
| Request VHX-600 (Gen II) price information. |
|
|
|
|
|
 |
|