|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
3D Profile Measurement |
Measuring Profiles Of A 3D Image |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
|
 |
|
 |
| The VHX-600 creates a 3D image based on automatically captured images, and it calculates height profile data on the chosen cross-section. Height, width, and height difference data on the cross-section are plotted on a graph. Since the profile graph is related to the cursor position in the image display area, you can see the current measurement point easily. |
 |
|
 |
|
 |
Height color/scale display |
 |
| Allowing you to see height differences at a glance |
| Color bars that indicate height are displayed on a 3D image. The highest position is displayed in red, and the lowest position is displayed in blue, allowing you to see a height difference at a glance. The height data can be superimposed on a raw image. Furthermore, the X-axis, Y-axis and Z-axis scales are calculated automatically and displayed according to the image size and the 3D rotation angle. |
 |
|
 |
|
 |
3D real time measurement |
 |
| A target is instantaneously measured during observation |
| Various measurements are available on the 3D image. You can make measurement for a desired measuring point during target observation. |
 |
|
 |
| Volume |
 |
Cross section profile |
 |
|
|
 |
 |
| The volume surrounded with the rectangle in the 3D image can be measured. |
A desired cross section profile in the 3D image can be measured. |
|
|
 |
|
 |
| Plane distance |
 |
Plane angle |
 |
|
|
 |
 |
| A distance between two parallel planes in the 3D image can be measured. |
A cross section angle of two desired planes in the 3D image can be measured. |
|
|
 |
2-point height difference measurement |
 |
| Measuring a height difference at pinpoint locations |
 |
| The VHX-600 can quickly and automatically measure a height difference between specified windows in the automatic measurement mode. |
 |
|
 |
|
 |
Auto focus |
 |
| Saving time and effort when focusing an image |
 |
| This function allows everyone to easily and accurately focus a target in high magnification. The auto focus can be applied to any target, even ones with the most uneven surface conditions. |
 |
|
 |
|
 |
All-in-one system |
 |
| Centralized control of stage operation, observation and analysis |
 |
| Everything from stage operation, zoom observation and 3D analysis to image-saving and network connection are controlled in the VHX unit. You no longer need an external PC or other device to accomplish detailed analysis. This system saves space and provides high operating efficiency. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Microscopes
|
|
| Super Resolution Digital Microscope |
VHX-2000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| 16-bit Resolution Microscope |
VHX-1000 Series
|
|
 |
 |
 |
 |
 |
 |
| 3D Laser Scanning Microscope |
VK-X100/X200 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope (Discontinued) |
VK-9700 Series
|
|
 |
 |
 |
 |
 |
 |
| High Speed Imaging for Slow Motion Analysis |
VW-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Motion Analysis Microscope |
VW-6000 Series
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Discontinued) |
VHX-600 (Gen II)
|
|
 |
 |
 |
 |
 |
 |
| Easy to Use High Speed 3D Observation (Discontinued) |
VHX-600
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Standard Model) |
VHX-500F
|
|
 |
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-8000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
 |
Recommended Products!
|
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
 |
Price Info |
| Request VHX-600 (Gen II) price information. |
|
|
|
|
|
 |
|