keyence

DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes
Online Support and Services
Case Study : Quick and Precise Measuring Functions Significantly Reduce Investigation Time
Specifications

Microscopes (VHX-600 (Gen II)) Specifications

Best in Class Performance with the Specifications to Back it Up.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
VHX-600 (Gen II) Microscopes specifications
1. 2 million pixels x 3 CCD mode
2. 18 million pixels x 3 CCD mode
3. Approximately 16,770,000 pixels are realized with the dithering processing of the display controller.
4. The LCD monitor provided in the VHX Series is based on extremely advanced technology. Rarely, an unlit part (black spot) or lit part (bright spot) may exist on the monitor screen. However, this is not an indication of the LCD monitor being defective.
VHX-600 (Gen II) Microscopes Specifications (Various Functions)
*Function can be used simply by pressing a button on the console.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Improve Your Microscope Images  
Tips for Maximizing Microscope Usage - Volumes 1 & 2.
Introductory Video for the New 3D Laser Scanning Microscope  
Learn the Basics of the VK-X Laser Scanning Microscope in Just 90 Seconds.
The Latest Digital Microscope Applications Guide!  
Includes Successful Applications From 12 Different Industries.
General Catalog  
Just released Get your copy today.
 
Download Our Set of Application Examples on Manufacturing Solutions.
 
Why Customers Are Switching to Digital Microscopes – Volumes 1 & 2.
 
A Microscope, SEM and Roughness Gauge in a Single Unit!
 
Tips for Maximizing Microscope Usage.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
16-bit Resolution Microscope VHX-1000 Series NEW
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes VHX-600 (Gen II)
Easy to Use High Speed 3D Observation VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-600 (Gen II) price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.