DigitalMicroscope.Com
GSA SCHEDULE
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD Microscopes
Online Support and Services
Case Study : Quick and Precise Measuring Functions Significantly Reduce Investigation Time
Lens Lineup

Universal Zoom Lens

Makes Differential Interference Contrast Observation Possible

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

VH-Z100UR/W: Universal Zoom Lens [NEW]

Differential interference contrast observation
In Differential Interference Contrast (DIC) observation, a DIC prism is inserted into the lens, splitting the light path in two. The light reflected from the target by these two beams is then recombined, enabling the optical path difference caused by irregularities on the surface of the target to be expressed as contrast. DIC makes it possible to view minute irregularities and transparent targets - objects that cannot be observed using conventional lenses - with good contrast.
VH-Z100UR/W: Universal Zoom Lens

Crystal clear observation of irregularities that cannot be seen with bright field observation

Splitting the light path in two using a high-contrast DIC prism, and filtering the reflected light, allows minute irregularities on the target to be observed. This gives clear images of scratches on glass or metal, and warping in film and other targets.
Crystal clear observation

Height differences are indicated in color

When a λ plate is combined with DIC observation to project polarized light onto the target, the reflected light undergoes a phase change which causes height differences to appear as changes in color. This provides the observer with a visual representation of minute irregularities on the target.
Height differences are indicated in color

Best Resolution in its Class

KEYENCE has combined its knowledge gained from years of experience in the microscope field with its optical technology to give the VH-Z100UR the best resolution in its class. This lens works in conjunction with the VHX CCD to allow microscope imaging to reach its full resolution potential.
Best Resolution in its Class

10x Optical Zoom, Wide Range Magnification from 100x to 1000x

The VH-Z100UR inherits the VH-Z100R's observation distance of 25 mm with 100x to 1000x magnification. It provides high-precision observation in both bright and dark fields across a wide magnification range. It also supports a variety of applications including polarization and differential interference contrast.
10x Optical Zoom, Wide Range Magnification from 100x to 1000x

Specification

The VH-Z100UR inherits the VH-Z100R's observation distance of 25 mm with 100x to 1000x magnification. It provides high-precision observation in both bright and dark fields across a wide magnification range. It also supports a variety of applications including polarization and differential interference contrast.
VH-Z100UR: Universal Zoom Lens Specifiations
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
2-in-1 High-speed Camera System and Application Guide  
The Easiest and Most Versatile High-speed Camera You'll Ever Use.
10 New Standards for Microscope Observation  
Learn the Latest Innovations in Digital Microscopy and Why They Are Becoming the Norm.
New 2-in-1 High-speed Camera Guide!  
Perform High-speed Imaging and Magnified Observation with a Single System.
General Catalog  
Just released Get your copy today.
 
Multi-functional Microscope Lenses Help Solve the Most Difficult Imaging Tasks.
 
Learn the Features and Principles Behind the Latest 3D Surface Characterization Tool.
 
Are You Using a Microscope?
 
Introducing Industry Applications and Supervisor Interviews.
Related Product Downloads

Microscopes

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Super Resolution Digital Microscope VHX-2000 Series NEW
16-bit Resolution Microscope VHX-1000 Series
3D Laser Scanning Microscope VK-X100/X200 Series NEW
Color 3D Laser Scanning Microscope (Discontinued) VK-9700 Series
High Speed Imaging for Slow Motion Analysis VW-9000 Series NEW
Motion Analysis Microscope VW-6000 Series
Microscopes (Discontinued) VHX-600 (Gen II)
Easy to Use High Speed 3D Observation (Discontinued) VHX-600
Microscopes (Standard Model) VHX-500F
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
All-in-One Fluorescence Microscope BZ-9000 Series NEW
All-in-One Fluorescence Microscope BZ-8000 Series
Recommended Downloads
Recommended Products!
High-speed Microscope
High-speed Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
READ BEFORE BUYING!
Request VHX-600 (Gen II) price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.