|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Convenient Support Tools |
Observation And Analysis |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Video editing application |
 |
| Easy editing of high-speed footage |
| Easily edit recorded footage with high resolution from the controller or a PC. In addition to resizing and trimming footage, it is also possible to measure dimensions and load footage onto a desktop PC for detailed analysis after recording. |
 |
Video editing application: VW-H1ME |
 |
| Image Resizing |
| It is possible to reduce the size of recorded footage |
 |
| Image Trimming and Rotation |
| Resize recorded footage to a desired display resolution |
 |
| Still Image Extraction/Sequential Saving |
| Save a crucial moment as a sequence of still images. |
 |
| Image Touch Up |
| Adjust the white balance, edge enhancement, and other settings. |
 |
| Comment Input |
| Insert comments into recorded content. |
 |
| Dimension Measurement |
| Provides the same dimension measurement function as the controller. |
 |
|
 |
|
 |
Synchronized multi-file playback |
 |
| Comparative observation |
| High-speed footage can be compared in vertical, horizontal, or a four way split-screen display. This makes it easy to compare movements by displaying normal movement on the left side of the screen and current movement on the right side. All footage can be displayed in synchronized playback. It can also be rewound or fast forwarded in sync. |
 |
| Vertical Comparison |
|
 |
| |
|
 |
| Horizontal Comparison |
|
 |
| |
|
 |
| Four-Way Comparison |
|
 |
| |
|
 |
Reduced data saves time |
 |
| A more efficient recording process |
| The time and hassle involved with saving data have been significantly reduced thanks to support for JPEG 2000, a video communication application with original video editing features. Now anyone can easily edit video anywhere. |
 |
| JPEG 2000 support - Time taken to save data reduced by 50% |
| The VW-6000 uses JPEG 2000 compression, which ensures high image quality and excellent compression. Data is compressed using a dedicated high-speed IC, reducing the time taken to save video by 50%. Large amounts of video data can be saved smoothly, significantly improving efficiency. |
 |
| Video Communication Application |
| The VW-6000 transfers large amounts of high-speed video smoothly. Thumbnails can be checked on a PC allowing for easy management of recorded footage. Because the application can be copied, it can be used on multiple PCs. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Microscopes
|
|
| Super Resolution Digital Microscope |
VHX-2000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| 16-bit Resolution Microscope |
VHX-1000 Series
|
|
 |
 |
 |
 |
 |
 |
| 3D Laser Scanning Microscope |
VK-X100/X200 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope (Discontinued) |
VK-9700 Series
|
|
 |
 |
 |
 |
 |
 |
| High Speed Imaging for Slow Motion Analysis |
VW-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Motion Analysis Microscope |
VW-6000 Series
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Discontinued) |
VHX-600 (Gen II)
|
|
 |
 |
 |
 |
 |
 |
| Easy to Use High Speed 3D Observation (Discontinued) |
VHX-600
|
|
 |
 |
 |
 |
 |
 |
| Microscopes (Standard Model) |
VHX-500F
|
|
 |
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| All-in-One Fluorescence Microscope |
BZ-8000 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
 |
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request VW-6000 Series price information. |
|
|
|
|
|
 |
|