|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Smallest PLCs in the World |
Easily Expandable with Easy-to-use Ladder Builder Software |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Smallest PLCs in the world |
| The KV-10 (with 10 I/Os) is about the same size as three general-purpose relays. The KV-80 (with 80 I/Os) is as small as a VHS videotape. KV series PLCs require little space on a control panel. |
 |
Several expansion options available to increase the number of I/Os. |
| With the KV series up to 4 expansion units can be added. Using these PLCs, it's easy to expand the number of I/Os. To achieve the input/output ratio that suits your needs, KV-16E or KV-8E expansion units can be added in any combination of 3 to the KV-80 or KV-40. Any combination of 4 expansions units can be added to the other models. |
 |
Analog I/O units with 12-bit resolution |
| The KV-DA4 (D/A converter) and KV-AD4 (A/D converter) expansion units with 4 channel I/O are also available. |
 |
Support software for Windows® |
| New Ladder Builder support software enables you to debug your program on a PC screen without connecting to a PLC or other device. |
 |
Interrupts and counters |
The interrupt input instruction receives pulse signals as short as 25µs regardless of the program cycle time, thus allowing real time processing.
The KV series also provides two 10 kHz counters that are suitable for counting pulses with a high frequency. |
 |
The KV series has many powerful functions |
| Useful during startup, the analog timer trimmer enables you to adjust the values for timers and counters, in real time, based on actual operating conditions, with a range from 0 to 249. There are 2 analog timers in the KV-80, KV-40, and KV-24, and 1 in the KV-16 and KV-10. |
 |
20 kHz clock pulse output (KV-80) |
| The 20 kHz clock pulse output enables positioning at varying speeds. The KV series is useful as a pulse generator for stepping motors. (The KV-10/16/24/40 has a maximum clock frequency of 2 kHz.) |
 |
Other useful features |
• Built-in 1 ms timer
• Memory capacity of up to 3000 steps (500 steps: KV-10/16)
• Serial communication function
• Relay replacement possible. (KV-80R, KV-16EYR)
• Programs are stored in EEPROM, eliminating the need for backup battery. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Programmable Logic Controller
|
|
| Built-in-Display Compact type PLCs |
Visual KV Series
|
|
 |
 |
 |
 |
 |
 |
| Super-small type PLCs |
KV Series
|
|
 |
 |
 |
 |
 |
 |
| Super Micro Modular type PLCs |
KV-300 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
MS2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| KV-Windows Ladder Builder Software |
KV-Windows Ladder Builder Software
|
|
 |
 |
 |
 |
 |
 |
| Analog I/O for Visual KV |
KL Series(KV Ladder)
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
 |
| FW Series NEW |
| High Power Digital Ultrasonic Sensors |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
|
 |
|