|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
Super Micro Programmable Logic Controllers (KV Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| KV Series Super-small Programmable Logic Controllers Specifications |
| Type |
DC type |
| Model |
KV-10RW
KV-10T2W |
KV-16RW
KV-16T2W |
KV-24RW
KV-24T2W |
KV-40RW
KV-40T2W |
KV-80RW
KV-80TW |
| Programming language |
Ladder diagram and expanded ladder diagram |
| Instruction types |
Basic: 16, application: 34, arithmetic:26, interrupt: 4 |
| Execution time (basic I/O instructions) |
1.0 µs min., 1.92 µs average |
1.4 µs min., 3.12 µs average |
| Avg. number of steps |
500 steps/program |
3000 steps/program |
Input
(Maximum extendable number of inputs) |
6 inputs
(70 max.) |
10 inputs
(74 max.) |
16 inputs
(80 max.) |
24 inputs
(72 max.) |
48 inputs
(80 max.) |
Output
(Maximum extendable number of inputs) |
4 outputs
(68 max.) |
6 outpus
(70 max.) |
8 outputs
(72 max.) |
16 outputs
(80 max.) |
32 outputs
(80 max.) |
| Maximum extendable number of I/Os |
74 |
80 |
88 |
88 |
128 |
| Internal utility relay |
160 |
800 |
| Special utility relay |
160 |
160 |
| Data memory (16 bits) |
1,000 words |
2,000 words |
| Temporary data memory (16 bits) |
32 words |
32 words |
| Timer/counter |
A total of 64 timers, up,
and up-down counters are provided:
0.1-s timer (0 to 6553.5 s)
0.01-s timer (0 to 655.35 s)
1-ms timer (0 to 65.535 s)
1 analog timer
(0 to 24.9 s, 0 to 2.49 s,
or 0 to 0.249 s) |
A total of 120 timers, up,
and up-down counters are provided:
0.1-s timer (0 to 6553.5 s)
0.01-s timer (0 to 655.35 s)
1-ms timer (0 to 65.535 s)
2 analog timers
(two of 0 to 24.9 s, 0 to 2.49 s, or 0 to 0.249 s) |
| High-speed counter |
2 auto-reset up-counters (max. input response frequency: 10 kHz) |
| High-speed counter comparator |
4 |
4 |
| Memory backup |
Program memory: EEPROM, programs retained for 10 years min., rewritable 50,000 times min. |
| Data memory: data retained for 2 months min. by capacitors (at +25ºC(77ºF)) |
| Power supply |
24 VDC +10% to -20% |
| Ambient temperature |
0 to +50ºC (32 to 122ºF), No condensation |
| Relative humidity |
35 to 85%, No condensation |
|
 |
|
 |
| Power supply unit specifications |
|
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Programmable Logic Controller
|
|
| Built-in-Display Compact type PLCs |
Visual KV Series
|
|
 |
 |
 |
 |
 |
 |
| Super-small type PLCs |
KV Series
|
|
 |
 |
 |
 |
 |
 |
| Super Micro Modular type PLCs |
KV-300 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
MS2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| KV-Windows Ladder Builder Software |
KV-Windows Ladder Builder Software
|
|
 |
 |
 |
 |
 |
 |
| Analog I/O for Visual KV |
KL Series(KV Ladder)
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
 |
| FW Series NEW |
| High Power Digital Ultrasonic Sensors |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
|
 |
|