keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
KV-300 Series PLC
Online Support and Services
Features

KV Quick Scan Method

Eliminates Scan-time Delay Problems

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Compact control panel

The KV-300 series is one-third the volume and requires only one-half the footprint of conventional units. Control panels are smaller and wiring space is significantly reduced. Even at the maximum I/O configuration, a control panel contains no more than 13 compact modules.

KV Quick Scans of 0.5 ms

The KV Quick Scan method controls all I/Os with a fast 0.5-ms scan time, overcoming the scan-time delays of conventional wire-saving systems.

New Modular Design

Keyence's original modular design allows easy DIN-rail mounting and employs a quick-disconnect lock mechanism. No additional rack or base is required when extending the system configuration.

A single computer running Keyence's Ladder Builder Software can communicate with multiple CPUs to edit programs, monitor operations, or monitor a CPU while communicating with another computer.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
PLC Programming Guide  
Free Download! Analog I/O processing programming guide.
Advanced Programming Guide  
Detailed wiring instructions, ladder programming tips and more.
Visual KV Series Download  
Programming course loaded with KV applications and more.
General Catalog  
Just released Get your copy today.
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
 
Discover New Sensor and Safety Solutions Customized to Your Process.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
Related Product Downloads

Programmable Logic Controller

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Built-in-Display Compact type PLCs Visual KV Series
Super-small type PLCs KV Series
Super Micro Modular type PLCs KV-300 Series
Compact Switching Power Supply MS2 Series NEW
KV-Windows Ladder Builder Software KV-Windows Ladder Builder Software
Analog I/O for Visual KV KL Series(KV Ladder)
Recommended Downloads
Recommended Products!
High Power Digital Ultrasonic Sensors
High Power Digital Ultrasonic Sensors
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Compact Switching Power Supply
Compact Switching Power Supply
READ BEFORE BUYING!
Request KV-300 Series price information.
See how Keyence will ship your order the day it's received
Try the KV-300 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.