|
|
 |
 |
 |
 |
 |
Compact Switching Power Supply |
|
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Power Your Sensing Solution |
 |
|
|
 |
Clear to understand, built-in multi-monitor |
 |
| Eliminate the concerns of selecting power capacity |
| You can consistently monitor the live current consumption values by checking the power consumption monitor's number values for power capacity margins. Moreover, it can remember the peak current consumption via the peak hold function. In addition, the load factor monitor helps to eliminate any concerns of insufficient power. You can also adjust the output voltage while monitoring it via the output voltage monitor. |
 |
|
 |
|
 |
Easy DIN rail mounting |
 |
| Supports standard DIN rail mounting |
| The MS2 series is designed to allow standard DIN rail mounting. There is no need to purchase any additional specialized brackets. The body can easily be removed when performing panel wiring or maintenance. |
 |
|
 |
|
 |
Global Standards |
 |
| Clearing all world class safety standards |
| Can be used in all facilities, domestic or abroad. It has also cleared the harmonic current standard. The MS2-H50's output also meets the U.S. NEC safety standard Class 2 output rating. |
 |
|
 |
|
 |
Mounting bracket (optional) |
| Three types of dedicated mounting brackets are available for a variety of mounting. The mounting brackets allow for direct mounting on open surfaces of the console or equipment. |
 |
| Front-mounting bracket |
|
 |
MS2-H50: OP-51624
MS2-H75/100: OP-51627
MS2-H150: OP-42174 |
|
 |
| Bottom-mounting bracket |
|
 |
MS2-H50: OP-51625
MS2-H75/100: OP-51628
MS2-H150: OP-42175 |
|
 |
| Side mounting bracket |
|
 |
MS2-H50: OP-51626
MS2-H75/100/150: OP-51629
* Can be mounted on either side. |
|
 |
 |
 |
| MS2 Specifications |
|
|
 |
1. To conform to the safety standards shown above, the rated input voltage is 100 to 240 VAC 50/60 Hz.
2. To reset the unit, turn off the input power once, wait for 1 minute or more, and then turn on the input power again.
3. For the MS2-H100, this is applicable only when the load ratio is 70% or lower.
4. The applicable standards do not apply for parallel and serial operations. |
 |
| Related Product Downloads |
 |
 |
Programmable Logic Controller
|
|
| Built-in-Display Compact type PLCs |
Visual KV Series
|
|
 |
 |
 |
 |
 |
 |
| Super-small type PLCs |
KV Series
|
|
 |
 |
 |
 |
 |
 |
| Super Micro Modular type PLCs |
KV-300 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
MS2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| KV-Windows Ladder Builder Software |
KV-Windows Ladder Builder Software
|
|
 |
 |
 |
 |
 |
 |
| Analog I/O for Visual KV |
KL Series(KV Ladder)
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
 |
 |
 |
| Related Information Topics |
 |
 |
|