SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Visual KV Series PLC
Online Support and Services
Features

Compact PLCs

Easily Expandable with Easy-to-use Ladder Builder Software

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

User-friendly design

Built in access window Designed with the user in mind, the Visual KV is a high-speed, compact unit. It features the industry's first built-in Access Window and includes an AC power supply model and an optional operator interface panel.

Compact Design is 2/3rd the size of conventional AC type PLCs.

The new AC version 40 I/O KV is 2/3rd the size of conventional PLCs. The slim design not only saves mounting space, but allows the entire system including the distribution panel and the control box to be downsized. (*For AC types that use screw-type terminal blocks)

Fast Processing Speed

The minimum scan time is 140 μs and the minimum instruction execution time is 0.7 µs. The processing speed is increased by 50% compared to that of our conventional products.
Fast Processing Speed PLC
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
PLC Programming Guide  
Free Download! Analog I/O processing programming guide.
Advanced Programming Guide  
Detailed wiring instructions, ladder programming tips and more.
Visual KV Series Download  
Programming course loaded with KV applications and more.
General Catalog  
Just released Get your copy today.
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
 
Discover Our RGB Digital Color, Luster & UV Sensors!
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Related Product Downloads

Programmable Logic Controller

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Built-in-Display Compact type PLCs Visual KV Series
Super-small type PLCs KV Series
Super Micro Modular type PLCs KV-300 Series
Compact Switching Power Supply MS2 Series NEW
KV-Windows Ladder Builder Software KV-Windows Ladder Builder Software
Analog I/O for Visual KV KL Series(KV Ladder)
Recommended Downloads
Recommended Products!
High Power Digital Ultrasonic Sensors
High Power Digital Ultrasonic Sensors
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Compact Switching Power Supply
Compact Switching Power Supply
READ BEFORE BUYING!
Request Visual KV Series price information.
See how Keyence will ship your order the day it's received
Try the Visual KV Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.