|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
I-SERIES Intelligent Sensor |
In-Line General-Purpose Analog Laser Sensor with Excellent Cost & Performance |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
High-Accuracy Measurement |
 |
| Supports a variety of work pieces [Measurement with higher stability] |
| The IA Series automatically controls and optimizes laser power according to the reflectance of the target. As a result, stable measurement is possible for almost any target from black rubber with a low reflectance to metal surfaces. |
 |
|
 |
|
 |
Rugged Head Structure |
 |
| Use in almost any environment [Die cast metal used for IP67/optical base] |
| The head structure was redesigned to give the sensor the smallest body in its class and make it rugged enough to withstand almost any environment. In addition, the optical base is made of die cast steel for strength and protection. |
 |
|
 |
|
 |
Easy Installation |
 |
| Can be installed almost anywhere [Smallest body in its class] |
| The IA Series makes use of unique aspherical lens to achieve the smallest head housing in its class. Head dimensions are 36 mm x 48.5 mm x 22.6 mm* 1.42" x 1.91" x 0.89" and the head weight is just 50 g* (not including cable). Minimizing the installation space and reducing the weight make it ideal for mounting on moving parts. *IA-030 |
 |
Analog Output |
 |
| Multi-stage setting supported |
| If analog data is transmitted to a PLC, multilevel setting can be implemented to cover various workpieces, enabling a reduction in labor-hours. |
 |
| Device feedback |
| Because the output is analog, position information can be fed back and analog control can be implemented. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Application Sensor
|
|
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Multi-Purpose CCD Laser Micrometer |
IG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-precision Contact Digital Sensor |
GT2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| General Purpose Digital Contact Sensor |
GT Series
|
|
 |
 |
 |
 |
 |
 |
| High Power Digital Ultrasonic Sensors |
FW Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital, High Speed/Accuracy type |
EX-V Series
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy type |
EX-500 Series
|
|
 |
 |
 |
 |
 |
 |
| High-speed Response type |
EX-200 Series
|
|
 |
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
 |
| Communication unit |
DL Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|