SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
IB Series Thrubeam Type Laser Detection Sensor
Online Support and Services
Features

Three Concepts

Intelligent, Tough and Easy

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Three Concepts
Intelligent
High stability was achieved by using the technology and functions developed for highly repeatable measuring instruments.
Rugged
Developed for use in harsh environments, the I Series was designed with a strong structure.
Easy
Excellent usability makes it possible to quickly and easily perform stable measurements without any difficult adjustments and settings.

The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations. Low-cost High Performance

1 device, 3 roles. 3 step output for presence and size

Upper/lower output-equipped as standard. Not only presence/absence is detected, but size judgments can also be conducted using this single device. A timing sensor is also not required due to the self timing function. 1 device, 3 roles. 3 step output for presence and size

Not influenced by target distance to transmitter or receiver

According to the parallel laser light, no matter where the target is positioned, the judgment values will remain the same. This makes high-accuracy differentiation possible anywhere in the detection area. Not influenced by target distance to transmitter or receiver

No concern of position misalignment even in wide areas

As the maximum width of the optical axis is 30 mm, stable detection is possible even if the target is vibrating. No concern of position misalignment even in wide areas

Highly stable detection even in transparent objects

In addition to detecting the presence of transparent targets, high precision differentiation such as those of single/double transparent films, density differentiation, and the turbidity of liquids is also possible. Furthermore, using the percentage display function the thrubeam rate judgment is also possible. High-accuracy detection even in transparent objects

Not affected by dirt or temperature changes

By incorporating a Light intensity correction function, the numerical margin of error caused by aging variation can be cancelled. Possible to always achieve stable, highly stable judgments. Not affected by dirt or temperature changes
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
On-site Improvement: Accurate Detection with Intelligent Sensors  
Improving Quality and Yield in Regards to Thickness, Vibration, Run-out, and Eccentricity!
Improve Yield Rates and Control Investment Costs  
See How Measuring Gauges Can Help You!
Presenting Our Quality and Yield Improvement Expertise for Measuring Thickness, Vibration, Runout, and Eccentricity!  
Tips That Will Help Improve Your On-Site Processes!
General Catalog  
Just released Get your copy today.
 
Do You Know Which Thrubeam Technology is Best for Your Process?
 
Make a Difference with Our Contact Displacement Sensor Principles Guide!
 
Download This Useful Guide Now!
 
Download These Illustrated Tips Now!
Related Product Downloads

Application Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
CMOS Multi-Function Analog Laser Sensor IL Series NEW
CMOS Analog Laser Sensor IA Series NEW
Multi-Purpose CCD Laser Micrometer IG Series NEW
Thrubeam Type Laser Detection Sensor IB Series NEW
High-precision Contact Digital Sensor GT2 Series NEW
General Purpose Digital Contact Sensor GT Series
High Power Digital Ultrasonic Sensors FW Series NEW
Digital, High Speed/Accuracy type EX-V Series
High Accuracy type EX-500 Series
High-speed Response type EX-200 Series
Analog Sensor Controllers RD Series
Communication unit DL Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Vision Sensor
Vision Sensor
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request IB Series price information.
See how Keyence will ship your order the day it's received
Try the IB Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.