|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Dimensions |
|
|
|
General Purpose Digital Contact Sensor (GT2 series) Dimensions |
|
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Unit : mm/inch |
| Sensor head (Standard) GT2-H12K/GT2-H12 |
 |
|
 |
 |
 |
|
 |
| Sensor head (Low stress) GT2-H12KL/GT2-H12L |
 |
|
 |
 |
 |
|
 |
| Sensor head (Standard) GT2-H32 |
 |
|
 |
 |
 |
|
 |
| Sensor head (Low stress) GT2-H32L |
 |
|
 |
 |
 |
|
 |
| Sensor head (Standard) GT2-H50 |
 |
|
 |
 |
 |
|
 |
| Sensor head (Standard) GT2-A12/GT2-A12K |
 |
|
 |
 |
 |
|
 |
| Sensor head (Standard) GT2-A32 |
 |
|
 |
 |
 |
|
 |
| Sensor head (Standard) GT2-A50 |
 |
|
 |
 |
 |
|
 |
| Amplifier unit DIN-rail mount type |
 |
|
 |
 |
 |
|
 |
| Amplifier unit Pulse output |
 |
|
 |
 |
 |
|
 |
| Amplifier unit Panel mount type |
 |
|
 |
 |
 |
|
 |
| Amplifier unit Large display GT2-100N/100P |
 |
|
 |
 |
 |
|
 |
| EtherNet/IP compatible Communication Unit DL-EP1 |
 |
|
 |
 |
 |
|
 |
| DeviceNet supported Communication Unit DL-DN1 |
 |
|
 |
 |
 |
|
 |
| RS-232C Communication Unit DL-RS1A |
 |
|
 |
 |
 |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| High-precision Contact Digital Sensor |
GT2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| General Purpose Digital Contact Sensor |
GT Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|