|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Easy Amplifier Installation and Setup |
Fewer Steps for Installation/Setup |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Select the best display unit according to the application |
|
| DIN-rail mount |
|
 |
GT2-71N/71P
Easy mounting anywhere |
|
 |
| Compact, panel mount |
|
 |
GT2-75N/75P
For mounting in a nearby enclosure |
|
 |
| Large display panel mount |
|
 |
GT2-100N/100P
Easy-to-see large display |
|
 |
| Pulse output |
|
 |
GT2-71D
For outputting position data as pulses |
|
 |
|
 |
|
| Note: For the DIN-rail mounting type, a connector type and an analog output type are also available. |
 |
Features of the large display type |
 |
|
 |
|
 |
|
 |
|
 |
Features of the pulse output (line driver output) type |
 |
|
 |
|
 |
|
 |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| High-precision Contact Digital Sensor |
GT2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| General Purpose Digital Contact Sensor |
GT Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|