|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Air Push Type Extends the Spindle and Measures |
Easy to Set Up and Saves Space |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
|
The air push type is part of the high-accuracy digital sensor GT2 Series.
A mechanism to move the sensor head is not necessary since it is possible to measure with a fixed sensor head,
saving space and reducing labor. |
 |
Jigs and mechanisms to move the sensor are no longer necessary |
|
| Standard type |
|
 |
|
|
 |
|
 |
| Air push type |
|
 |
| A complex jig is not necessary since there is no sensor head movement. In addition, errors in accuracy due to jigs have been eliminated. |
|
 |
|
 |
Installation is quick and easy |
|
| 1 A dividing jig is unnecessary |
|
 |
| *1 For the 32 mm 1.26" and 50 mm 1.97" type, open a ø14 mm ø0.55" hole. |
|
 |
|
 |
| 2 Air is supplied |
|
 |
|
|
 |
|
 |
Point 1 |
 |
| Spindle compressed in its usual state |
| With the GT2, the spindle moves to the origin when it is not being supplied with air. Even if there is a problem or a condition arises where air is not being supplied, it is safe. |
 |
| GT2 |
|
 |
| |
|
 |
| Conventional |
|
 |
| Conventional spindle is usually stretched |
|
 |
 |
Point 2 |
 |
| Measuring force is unaffected by the amount of air pressure |
 |
| Due to the pressure free construction where air pressure is not directly applied to measurement parts, it is also safe to use with easily damaged workpieces. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| High-precision Contact Digital Sensor |
GT2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| General Purpose Digital Contact Sensor |
GT Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|