Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
High-precision Contact Digital Sensor: GT2 Series
Online Support and Services
Specifications

General Purpose Digital Contact Sensor (GT2 series) Sensor Head Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
GT2 series Sensor Head (Air Push Models)
GT Head Specifications1
1.Value when ambient temperature is 20°C (68°F)
2.Value at center of measuring range.
Please note that the measurement force changes depending on the installation state of the dust boots.
3.Make sure the air tube is connected to the air exhaust joint and that no foreign materials enter inside from the joint.
4.In the case where a mounting bracket D is used with GT2-A32 and GT2-A50, the double amplitude becomes 0.75 mm 0.03".
5.The contact is included with the sensor.
Sensor head for 12 mm 0.47" (Standard/Low stress (L) type)
*1 Value at center of measuring range.
*2 A dust boot is not provided with the GT2-H12KL or the GT2-H12L.
Sensor head for 32 mm 1.26"/50 mm 1.97" range (Standard/Low stress (L) type)
*1 Value at center of measuring range.
*2 A dust boot is not provided with the GT2-H32L.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
On-site Improvement: Accurate Detection with Intelligent Sensors  
Improving Quality and Yield in Regards to Thickness, Vibration, Run-out, and Eccentricity!
Improve Yield Rates and Control Investment Costs  
See How Measuring Gauges Can Help You!
Dramatically Improve Workplace Practices!  
Make a Difference with Our Contact Displacement Sensor Principles Guide!
General Catalog  
Just released Get your copy today.
 
Download This Useful Guide Now!
 
Download These Illustrated Tips Now!
 
Presenting Our Advanced Contact Sensor Application Guides.
 
4 Easy Guidance Keywords
Related Product Downloads

Contact Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
High-precision Contact Digital Sensor GT2 Series NEW
General Purpose Digital Contact Sensor GT Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital CMOS Laser Sensor
Digital CMOS Laser Sensor
Vision Sensor
Vision Sensor
CMOS Laser Displacement
CMOS Laser Displacement
Digital, High Speed/Accuracy type
Digital, High Speed/Accuracy type
READ BEFORE BUYING!
Request GT2 Series price information.
See how Keyence will ship your order the day it's received
Try the GT2 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.