|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
General Purpose Digital Contact Sensor (GT2 series) Amplifier Specifications |
Best in Class Performance with the Specifications to Prove it |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| DIN-rail mount type amplifier unit |
|
|
 |
|
 |
| Panel mount type amplifier unit |
|
|
 |
*1 Precautions when the GT2-70 Series is used with an expansion unit (excluding GT2-71D)
Up to 15 amplifi er units can be connected; main unit: 1 unit, expansion unit: 14 units. To use the DIN-rail mount type and additional units, be sure to use the end units (OP-26751). When mounting additional units, depending on the number of units to be added, confi rm the following specifi cation limitations.
[Up to 8 units (including main unit)]
• The power supply voltage is 20 to 30 VDC.
• The maximum applicable current for each output is 20 mA.
[Up to 9 to 15 units (including main unit)]
• The power supply voltage is 20 to 30 VDC.
• The maximum applicable current for each output is 10 mA (including DL-RB1A output current).
*2 For GT2-100 Series, when the maximum number of sensor heads are connected and all units are set to power saving mode |
 |
| DIN-rail mount type pulse output amplifier unit |
|
|
 |
|
 |
| EtherNet/IP compatible Communication Unit DL-EP1 |
|
|
 |
|
 |
| DeviceNet supported Communication Unit DL-DN1 |
|
|
 |
|
 |
| RS-232C Communication Unit DL-RS1A |
|
|
 |
|
 |
| BCD Output Unit DL-RB1A |
|
|
 |
|
 |
| Communication Unit Lineup |
|
|
 |
| The ◎ mark indicates that wire reduction and the creation of a Communication Program is not necessary. |
 |
| Communication Unit: Supported Sensor Amplifiers (as of March 1st, 2011) |
GT2 Series / GT-70A Series / IG Series*1 / IB Series*2 / IL Series*3
*1 DL-RS1A units purchased on or before July 14th, 2009 cannot be used.
*2 DL-DN1 units purchased on or before July 14th, 2010 cannot be used.
*3 DL-EP1/DL-DN1 is not supported.
Inquire separately concerning compatibility conditions |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| High-precision Contact Digital Sensor |
GT2 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| General Purpose Digital Contact Sensor |
GT Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|