|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Performance with User Friendly Operation |
Full Range of Function for all Applications |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Versatile Performance with User-friendly Operation |
 |
| Dual Digital Display |
| The digital indicator displays the distance in an easy-to-understand numerical display. |
 |
| Easy Set up with One-button Operation |
| The settings can be configured by simply pressing the [SET] button with or without the target in place. |
 |
|
 |
|
 |
Target Height Display |
 |
| First in the Industry |
| This function is convenient for differentiating target heights or for detecting liquid levels. The height of the target or liquid level can be displayed numerically to allow the user to determine the preset value, which makes for an easy-to-understand sensor for any user. The FW Series is the clear choice over conventional reflective sensors which feature unitless numerical displays, or LED bar indicators. |
 |
|
 |
|
 |
Convenient sensitivity adjustment method |
 |
| 1-point Zone Tuning |
| This function is useful for detection with a background. Pressing the [SET] button once will enable detection of only a target with a certain height without detecting the background. |
 |
|
 |
|
 |
|
 |
| Conveyer Tuning |
| A preset value is tuned automatically to a level unaffected by background vibrations (conveyer, etc.). |
 |
|
 |
|
 |
Chatter Prevention Function and Display Averaging Mode |
| The chatter prevention function prevents the outputs from chattering. This is possible by delaying the response time when the liquid surface ripples in liquid level detections. In addition, selecting the display averaging mode will reduce fluctuations of the display. |
 |
Power-saving Function |
| With this function, the display can be simplified when the sensor is not being operated. Power consumption can be reduced by approximately 20%. Only when using the FW-H02/H07. |
 |
External Shift Function |
| This function is effective for severe environmets with slight sensitivity differences. When the displayed values fluctuate due to variations in temperature or background position, the displayed value can be compensated by an external shift input immediately before detection. Only one function can be used at one time. |
 |
Bank Switching Function |
| Detection of up to four types of targets is enabled by entering a bank-switching input externally. Only one function can be used at one time. |
 |
Analog Monitor Output |
| The FW Series features an analog output (4 to 20 mA). Only one function can be used at one time. |
 |
Panel-mount Amplifier Option |
 |
| Versatile Installation Options |
| The lineup includes a panel-mount type that fully utilizes the viewer-friendly display. The compact amplifier enables contact mounting of the unit. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Ultrasonic Sensor
|
|
| High Power Digital Ultrasonic Sensors |
FW Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
|
 |
|