SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
FW Series Ultrasonic Sensors
Online Support and Services
Features

Versatile Delection Modes

Choose from 5 different detection modes.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
General purpose F-1 mode (General Purpose)
Various sensitivity adjustments are available. For example, “two-point tuning” can be performed by pressing the [SET] button with or without the target in place, and “fullautomatic tuning” can be performed automatically while the operator moves the target.
F-1 mode
Targets with a background F-2 mode (Targets with a Background)
This mode is useful when detecting a target with a background. The target height is displayed with the background as the reference. “One-point zone tuning” is available, which detects only targets at a certain height without detecting the background.
F-2 mode
Targets on a conveyer A-1 mode (Targets on a Conveyer)
This mode is optimal for detecting the presence and absence of targets traveling on a conveyer. The target height is displayed with the conveyer as the reference. “Conveyer tuning” is available, which detects only the targets without detecting the vibrations of the conveyer. Output 2 serves as the alarm signal that detects unloading of the conveyer and other abnormalities.
A-1 mode
Detecting the liquid level A-2 mode (Target Liquid Level)
This mode is suitable for detecting the liquid level. The height of the liquid level is displayed with the bottom of the tank as the reference. Two preset values (upper and lower limits) and two additional preset values for predicting the upper and lower values can be set up to enable monitoring the following four statuses: normal, near the upper limit, near the lower limit, and abnormality of upper and lower limits.
A-2 mode
Zone control A-3 mode (Zone Control)
This mode is suitable for controlling the pump by detecting the liquid level in a tank, or for controlling the tension of sheet material. The height of the liquid level or the sheet can be displayed by setting the reference level as desired. Two preset values (upper and lower limits) can be set up to control the device: When the upper limit is exceeded, the output is turned off to stop the device, and when the lower limit is exceeded, the output is turned on to activate the device.
A-3 mode
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Level Detection Sensor  
FW Series solves fluid level detection problems.
Sensor Expert How-to Guides  
Proven methods to solve common sensor problems.
Ultrasonic Level Detection  
New digital sensor solves precision and stability problems of conventional sensors.
General Catalog  
Just released Get your copy today.
 
Rugged all-purpose sensor for incredible stability for any target.
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
 
Discover Our RGB Digital Color, Luster & UV Sensors!
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
Related Product Downloads

Ultrasonic Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
High Power Digital Ultrasonic Sensors FW Series NEW
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
High-precision Contact Digital Sensor
High-precision Contact Digital Sensor
Digital CMOS Laser Sensor
Digital CMOS Laser Sensor
Vision Sensor
Vision Sensor
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
READ BEFORE BUYING!
Request FW Series price information.
See how Keyence will ship your order the day it's received
Try the FW Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.