SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
FW Series Ultrasonic Sensors
Online Support and Services
Specifications

High Power Digital Ultrasonic Sensors (FW Series) Sensor Heads Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
FW Series Ultrasonic Sensor Head Variations
W Series Ultrasonic Sensor Head Variations
FW Series Ultrasonic Sensor Head Specifications
FW Series Ultrasonic Sensor Head Specifications
1. Dead zones of approx. 2% of F.S. exist at both ends of the detecting range.
2. The errors for the indicated value at 25°C (77°F).
3. The variation of sonic velocity in air generates errors in the negative direction at 25°C (77°F) and above, or in the positive direction at 25°C (77°F) and below.
FW Series Options
FW Series Options
Side-view attachment FW-SV01
Side-view attachment FW-SV01
1. Indicates the distance from the detecting reference (zero point).
Refer to the dimensions below for the detecting reference.
Light guide attachment FW-LG01
Light guide attachment FW-LG01
* It is recommended that the product be used with a maximum detecting distance of 19.69" 500 mm due to the visibility and consistency of the spot and the detecting distance.
L-shaped relay connector OP-51691
L-shaped relay connector OP-51691
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Level Detection Sensor  
FW Series solves fluid level detection problems.
Sensor Expert How-to Guides  
Proven methods to solve common sensor problems.
Ultrasonic Level Detection  
New digital sensor solves precision and stability problems of conventional sensors.
General Catalog  
Just released Get your copy today.
 
Rugged all-purpose sensor for incredible stability for any target.
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
 
Discover Our RGB Digital Color, Luster & UV Sensors!
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
Related Product Downloads

Ultrasonic Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
High Power Digital Ultrasonic Sensors FW Series NEW
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
High-precision Contact Digital Sensor
High-precision Contact Digital Sensor
Digital CMOS Laser Sensor
Digital CMOS Laser Sensor
Vision Sensor
Vision Sensor
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
READ BEFORE BUYING!
Request FW Series price information.
See how Keyence will ship your order the day it's received
Try the FW Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.