|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
High Power Digital Ultrasonic Sensors (FW Series) Specifications |
Sensor Head and Controller Specifications |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| FW Series Ultrasonic Sensor Head Variations |
|
|
 |
|
 |
| FW Series Ultrasonic Sensor Head Specifications |
|
|
 |
1. Dead zones of approx. 2% of F.S. exist at both ends of the detecting range.
2. The errors for the indicated value at 25°C (77°F).
3. The variation of sonic velocity in air generates errors in the negative direction at 25°C (77°F) and above, or in the positive direction at 25°C (77°F) and below. |
 |
| FW Series Options |
|
|
 |
|
 |
| Side-view attachment FW-SV01 |
|
|
 |
1. Indicates the distance from the detecting reference (zero point).
Refer to the dimensions below for the detecting reference. |
 |
| Light guide attachment FW-LG01 |
|
|
 |
| * It is recommended that the product be used with a maximum detecting distance of 19.69" 500 mm due to the visibility and consistency of the spot and the detecting distance. |
 |
| L-shaped relay connector OP-51691 |
|
|
 |
|
 |
| FW Series Digital Amplifier Variations |
|
|
 |
|
 |
| FW Series Digital Amplifier Specifications |
|
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Ultrasonic Sensor
|
|
| High Power Digital Ultrasonic Sensors |
FW Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
|
 |
|