Analog Sensor Controller

RD series

[Discontinued product]

This product has been discontinued.

To contact us:

High Speed Sampling Rate Controller

Built-in High-pass and Low-pass Filters

MDL function

Non-linear analog input from external equipment can be linearized using the Multi-point Digital-Linearizer (MDL) function.

Digital Display Unit

The display can also be scaled to show inches or mm

Built-in high-pass and low-pass filters

Detect only the desired frequency range of the analog signal. Select the High-Pass Filter (HPF) function to accept only abrupt fluctuations in the analog signal.

Low-Pass Filter (LPF) function

Abrupt fluctuations in analog signal can be ignored.

Waveform Monitor

Real-time display of measured values. settings on a single screen.

High-speed sampling rate

The high-speed sampling rate of 2,000 times/sec enables detection of sudden changes in the input signal. The high-speed comparator circuit performs differentiation at a high speed of 1ms.

Easy-to-see display

The RD Series uses a three-color LED display. When the measured value is within the tolerance limits, the value is displayed in green. If the measured value is out of the tolerance limits, it is displayed in orange or red.

Selectable input range and calculation of two-channel analog input values

The input range can be switched to ±5 VDC, ±10 VDC, or 4 to 20 mA. The RD Series' "X + Y" and "X - Y" functions are excellent for measuring target thickness or height difference.

Ten measurement modes.

The RD-50R provides ten kinds of measurement modes, including PEAK, BOTTOM and PEAK to PEAK hold,, for enhanced application capability.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors