RD series

Analog Sensor Controller

Select Language

Model

RD-50E

RD-50R

Measurement function

DC voltage measurement, DC current measurement

A/D converting system

Successive comparison

Measuring range

±5 VDC, ±10 VDC, 4 to 20 mA DC (selectable)

Display range

-19,999 to +39,999

Measuring accuracy

±0.03% of F.S. (at ±5 VDC range), ±0.03% of F.S. (at ±10 VDC range)
±0.05% of F.S. (at 4 to 20 mA DC range)

Input

Impedance

1 MΩ (for voltage input), 350 Ω (for current input)

System

Single-ended

Number of inputs

2

Sampling rate

2000/s

Display rate

20/s

Display character

7-segment 3-color LED (character height: 15.24 mm 0.60")

Range-over alarm

FFFF is displayed

Control input

Synchronous, Hold-reset, Auto-zero, External setting,
NPN or non-voltage contact signal

Control output*1

Tolerance setting

4 steps x 8 programmable setups (selectable)

Signal

5 x NPN (HH, HI, GO, LO, LL): 100 mA max. (40 V max.)

Response time

1 ms (when average number 1)

Off-delay time

60 ms (ON/OFF selectable)

Analog voltage output

Voltage

±10 VDC

Impedance

100 Ω

Response time

1 ms (when average number 1) *2

Interface

Control input by NPN open-collector or
non-voltage contact signal

Data output and control input through RS-232C

Rating

Power supply

24 VDC ±10%

Current consumption

270 mA max.

Ambient temperature

0 to 50°C (32 to 122°F)

Relative humidity

35 to 85%, No condensation

Weight

Approx. 700 g (excluding fi ttings)

Major functions

MDL, digital fi lter, auto-zero, offset, input, data processing (10 modes),
tolerance limit storage (up to 8 sets), decimal point shift, error message display, etc.

*1 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP output converter.
*2 Requires 1.5 ms every second during self-compensation sequence to prevent temperature fl uctuations.

For visitors who viewed this page

    For Your Support

    • MeasureCentral.com

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe
      PLEASE
      CONTACT US

      Process Controls / Process Sensors