Clamp-On Air Flow Sensor
FD-EC series
Specs Clamp-On Air Flow Sensor FD-EC series
Amplifier unit
Model |
FD-ECA1 |
FD-ECA1C |
FD-ECA0 |
|||
Image |
|
|
|
|||
Type |
Cable type |
M12 connector type*5 |
Zero line type*6 |
|||
Number of control outputs |
2 |
─*7 |
||||
Number of analog outputs |
1 |
─ |
||||
Number of external inputs |
─*7 |
|||||
Power supply cable |
2 m 6.6', strand wire, 6 cores |
Pigtail, 100 mm 3.94", M12 connector, 8 pins of which 6 are used pins used |
No cable |
|||
Response time (90% response) |
50 ms/100 ms/250 ms/1 s/5 s (selectable, initial value: 250 ms)*1 |
|||||
I/O |
Control outputs 1 and 2 |
Instantaneous flow/Accumulated flow/Alarm output/Pulse output |
─ |
|||
Analog output |
Instantaneous flow |
|||||
External input |
Zero flow/Origin adjust./Reset total |
|||||
Network compatibility |
IO-Link*2 |
NU Series compatibility |
||||
Number of connectible units |
─ |
Eight units per one NU1 main unit; |
||||
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, reverse output connection, and incorrect head cable wiring |
Protection against incorrect head cable wiring |
||||
Power supply |
Power voltage |
24 VDC +20%/-10% (including ripple), Class2/LPS |
24 VDC ± 10% (including ripple), Class2/LPS |
|||
Power consumption |
1680 mW*3excluding load current |
1290 mW excluding load current |
||||
Environmental resistance |
Ambient temperature |
−10°C to +55°C 14 to 131°F (no freezing)*4 |
||||
Relative humidity |
35%RH to 85%RH (no condensation) |
|||||
Vibration resistance |
10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes |
|||||
Shock resistance |
100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis |
|||||
Material |
Main unit: polycarbonate, FG terminal: copper/iron |
|||||
Weight |
Approx. 90 g 3.17 oz |
Approx. 42 g 1.48 oz |
Approx. 26 g 0.92 oz |
|||
*1 5 ms is added to the analog output response time and the response is set to 63%. |
Sensor head
Model |
FD-ECH6 |
FD-ECH7 |
FD-ECH8 |
FD-ECH9 |
FD-ECH10 |
FD-ECH12 |
FD-ECH13 |
|||
Image |
|
|
|
|
|
|
|
|||
Pipe size |
Outer diameter of pipe |
ø6 0.24" |
1/4" (approx. 6.35 mm 0.25") |
ø8 0.31" |
3/8" (approx. 9.53 mm 0.38") |
ø10 0.39" |
ø12 0.47" |
1/2" (approx. 12.7 mm 0.50") |
||
Installable range |
6.0 0.24" |
6.35 0.25" |
8.0 0.31" |
9.53 0.38" |
10.0 0.39" |
12.0 0.47" |
12.7 0.50" |
|||
Pipe materials |
Polyurethane, nylon, PFA,*1 other*2 |
|||||||||
Supported gases |
Air, nitrogen, argon, and other gases*3 |
|||||||||
Supported gas temperature |
−10°C to +60°C 14 to 140°F |
|||||||||
Operating pressure range |
0 to 0.75 MPa (upper limit depends on pipe specifications) |
|||||||||
Flow rate detection principle |
Ultrasonic transmission time difference method |
|||||||||
Rated flow rate |
(volume flow rate) |
40 L/min 1.41 CFM * Initial display |
70 L/min 2.47 CFM * Initial display |
100 L/min 3.53 CFM * Initial display |
120 L/min 4.24 CFM * Initial display |
180 L/min 6.35 CFM * Initial display |
200 L/min 7.06 CFM * Initial display |
|||
(20°C 68°F, atmospheric pressure conversion) |
Gas at 20°C 68°F, 0.2 MPa |
120 L/min |
210 L/min |
300 L/min |
360 L/min |
540 L/min |
600 L/min |
|||
Gas at 20°C 68°F, 0.4 MPa |
200 L/min |
350 L/min |
500 L/min |
600 L/min |
900 L/min |
1000 L/min |
||||
Gas at 20°C 68°F, 0.6 MPa |
280 L/min |
490 L/min |
700 L/min |
840 L/min |
1260 L/min |
1400 L/min |
||||
Repeatability |
Response time 250 ms: ±2.5% of F.S.*4*5 |
|||||||||
Display resolution |
Instantaneous flow |
0.01/0.1/1 L/min |
0.1/1 L/min |
|||||||
Accumulated flow |
0.01/0.1/1/10/100 L |
0.1/1/10/100/1000 L |
||||||||
Display method |
Output indicator |
|||||||||
Environmental resistance |
Enclosure rating |
IP65 (IEC60529) |
||||||||
Ambient temperature |
−10°C to +60°C 14 to 140°F (no freezing) |
|||||||||
Relative humidity |
35%RH to 85%RH (no condensation) |
|||||||||
Vibration resistance |
10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes |
|||||||||
Shock resistance |
100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis |
|||||||||
Material |
Sensor unit |
PBT/PAR/iron |
||||||||
Sensor surface |
Special rubber |
|||||||||
Weight |
Approx. 102 g |
Approx. 105 g |
Approx. 114 g |
Approx. 115 g |
Approx. 116 g |
|||||
*1 Use PFA tubes in an environment with a temperature of 40°C 104°F or less. |