Non-Wetted Electrode Electromagnetic Flow SensorsFD-M series

DL-CL1

CC-Link Communication Unit

SPECIFICATIONS

Select Language

Model

DL-CL1*1

Supported version

Version 2.00, version 1.10 (switchable)

CC-Link specifications

No. of occupied stations

Version 2.00: 1 station ×8, 2 stations ×8, 4 stations ×2 (switchable), version 1.10: 1 station, 2 stations, 4 stations (switchable)

Station type

Remote device station

Transmission speed

156kbps/625kbps/2.5Mbps/5Mbps/10Mbps

Station number settings

1 to 64

Power voltage

20 to 30 VDC, including ripple, Ripple (P-P): 10% max. Class 2 (Supplied via connected sensor amplifier)

Weight

Approx 80g

*1 For connecting with sensor, please refer to the user's Manual

  • FlowKnowledge
  • High Temperature Sensors
  • For Liquid Level Control

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Process Controls / Process Sensors