Non-Wetted Electrode Electromagnetic Flow Sensors
FD-M series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Portrait, 50 L/min, NPN FD-M50T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-M50T | |||
Type | For vertical piping | |||
Output | NPN output | |||
Shape | Built-in amplifier | |||
Rated flow range | 2.5 to 50 L/min*1*2 | |||
Possible display range | 2.5 to 100 L/min*3 | |||
Possible ranges to set | 0 to 100 L/min | |||
Zero-cut flow rate | 2.5 L/min*4 | |||
Connection port | Rc3/4 (20A) | |||
Detectable fluids | Water or non-corrosive fluid | |||
Conductivity of detection fluids | 5 µS/cm or more | |||
Detection fluid temperature | 0 to 85°C 32 to 185°F, (No freezing) | |||
Pressure loss | 0.01 MPa or less | |||
Display method | Dual row display with 4-digit 7-segment LED, bar display (2 colors) | |||
Display resolution | 0.1/1 L/min (selectable) | |||
Repeatability | 0.5 s : ±5% of F.S., 1 s : ±3.5% of F.S., 2.5 s : ±2.5% of F.S., 5 s : ±1.6% of F.S., 10 s : ±1% of F.S., 30 s : ±0.8% of F.S., 60 s : ±0.6% of F.S.*5 | |||
Hysteresis | Variable | |||
Response time (chatter prevention feature) | 500 ms/1 s/2.5 s/5 s/10 s/30 s/60 s variable | |||
Accumulated flow unit | 0.1, 1, 10, 100, 1,000 L (selectable) | |||
Integration data storage cycle | Save to memory every 10 seconds | |||
Memory backup | EEPROM (Data storage length : min. 10 years, Data read/write frequency : min. 1 million times) | |||
Control output | Maximum NPN open-collector output : 100 mA/ch*6 (40 V or less) | |||
Control output/Accumulation pulse output/ Error alarm output | Residual voltage : 1 V or less | |||
Analog output | 4 to 20 mA, maximum load resistance 260 ΩAnalog output range can be set arbitrary | |||
Abnormality alarm output | Three outputs (N.O./N.C. switchable) | |||
Integration reset/bank switch input/flow zero function input | Selectable from 2 types, input time : 20 ms or more | |||
Power consumption (Current consumption) | Normal : 1700 mW (70 mA), Power save : 1000 mW (40 mA) | |||
Rating | Power voltage | 24 VDC, Ripple (P-P) 10 % or less | ||
Environmental resistance | Enclosure rating | IP65 | ||
Pressure resistance | 2.0 MPa | |||
Applied pressure range | 1.0 MPa or less | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Liquid end materials | Bore : SCS13, Measurement pipe : PPS, O ring : fluoro-rubber (FKM) | ||
Other materials | Plastic case areas : PPS, Metal case areas : SUS430, Cable : PVC | |||
Accessory | Instruction manual | |||
Weight | Approx. 1,100 g | |||
*1 The rated flow range indicates the range that is supposed to be used in general. |