Non-Wetted Electrode Electromagnetic Flow SensorsFD-M series

FD-M50Y

Main Unit, Landscape, 50 L/min, NPN

[Discontinued model]

This model has been discontinued.

To contact us:

SPECIFICATIONS

Select Language

Model

FD-M50Y

Type

For horizontal piping

Output

NPN output

Shape

Built-in amplifier

Rated flow range

2.5 to 50 L/min*1*2

Possible display range

2.5 to 100 L/min*3

Possible ranges to set

0 to 100 L/min

Zero-cut flow rate

2.5 L/min*4

Connection port

Rc3/4 (20A)

Detectable fluids

Water or non-corrosive fluid

Conductivity of detection fluids

5 µS/cm or more

Detection fluid temperature

0 to 85°C 32 to 185°F, (No freezing)

Pressure loss

0.01 MPa or less

Display method

Dual row display with 4-digit 7-segment LED, bar display (2 colors)

Display resolution

0.1/1 L/min (selectable)

Repeatability

0.5 s : ±5% of F.S., 1 s : ±3.5% of F.S., 2.5 s : ±2.5% of F.S., 5 s : ±1.6% of F.S., 10 s : ±1% of F.S., 30 s : ±0.8% of F.S., 60 s : ±0.6% of F.S.*5

Hysteresis

Variable

Response time (chatter prevention feature)

500 ms/1 s/2.5 s/5 s/10 s/30 s/60 s variable

Accumulated flow unit

0.1, 1, 10, 100, 1,000 L (selectable)

Integration data storage cycle

Save to memory every 10 seconds

Memory backup

EEPROM (Data storage length : min. 10 years, Data read/write frequency : min. 1 million times)

Control output

Maximum NPN open-collector output : 100 mA/ch*6 (40 V or less)

Control output/Accumulation pulse output/ Error alarm output

Residual voltage : 1 V or less

Analog output

4 to 20 mA, maximum load resistance 260 ΩAnalog output range can be set arbitrary

Abnormality alarm output

Three outputs (N.O./N.C. switchable)

Integration reset/bank switch input/flow zero function input

Selectable from 2 types, input time : 20 ms or more

Power consumption (Current consumption)

Normal : 1700 mW (70 mA), Power save : 1000 mW (40 mA)

Rating

Power voltage

24 VDC, Ripple (P-P) 10 % or less

Environmental resistance

Enclosure rating

IP65

Pressure resistance

2.0 MPa

Withstand pressure

1.0 MPa or less

Ambient temperature

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Material

Liquid end materials

Bore : SCS13, Measurement pipe : PPS, O ring : fluoro-rubber (FKM)

Other materials

Plastic case areas : PPS, Metal case areas : SUS430, Cable : PVC

Accessory

Instruction manual

Weight

Approx. 1,100 g

*1 The rated flow range indicates the range that is supposed to be used in general.
*2 The rated flow range indicates recommended operating range.
*3 Can be used within the display range as well as within the rated flow range.
*4 Flow under the zero cut flow will be displayed as 0 L/min.
*5 The repeatability is effective within the display range. Convert the F.S. (full scale) listed in the table a
*6 Maximum 20 mA for alarm output.

  • FlowKnowledge
  • High Temperature Sensors
  • For Liquid Level Control
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors