Non-Wetted Electrode Electromagnetic Flow Sensors
FD-M series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, DIN Rail Mount Type, Main Unit, PNP FD-MA1P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-MA1P | |||
Output | PNP output (main unit) | |||
Installation type | DIN mounted*1 | |||
Rated flow range | FD-MH10 : 0.5 to 10L/min, FD-MH50 : 2.5 to 50L/min, FD-MH100 : 5 to 100L/min, FD-MH500 : 25 to 500L/minThe rated flow range indicates the range that is supposed to be used in general.*2 | |||
Possible display range | FD-MH10 : 0.5 to 24L/min, FD-MH50 : 2.5 to 100L/min, FD-MH100 : 5 to 200L/min, FD-MH500 : 25 to 1000L/min*3 | |||
Possible ranges to set | FD-MH10 : 0 to 30 L/min,FD-MH50 : 0 to 100 L/min,FD-MH100 : 0 to 200 L/min,FD-MH500 : 0 to 999.9 L/min | |||
Zero-cut flow rate | FD-MH10 : 0.5L/min, FD-MH50 : 2.5L/min, FD-MH100 : 5L/min, FD-MH500 : 25L/min*3 | |||
Display method | Dual row display with 4-digit, 7 segment LED, other indicators | |||
Display resolution | FD-MH10: 0.01/0.1 (L/min) selectable, FD-MH50: 0.01/0.1 (L/min) selectable, FD-MH100: 0.1/1 (L/min) selectable, FD-MH500: 0.1/1 (L/min) selectable | |||
Repeatability | 0.5 s : ±5% of F.S., 1 s : ±3.5% of F.S., 2.5 s : ±2.5% of F.S., 5 s : ±1.6% of F.S., 10 s : ±1% of F.S., 30 s : ±0.8% of F.S., 60 s : ±0.6% of F.S.*4 | |||
Hysteresis | Variable | |||
Response time (chatter prevention feature) | 500 ms/1 s/2.5 s/5 s/10 s/30 s/60 s variable | |||
Accumulated flow unit | FD-MH10 : 0.01/0.1/1 | |||
Integration data storage cycle | Save to memory every 10 seconds | |||
Memory backup | EEPROM (Data storage length : min. 10 years, Data read/write frequency : min. 1 million times) | |||
Control output | Maximum PNP open-collector output : 100 mA/ch*5 (30 V or less) | |||
Control output/Accumulation pulse output/ Error alarm output | Residual voltage : 1 V or less | |||
Analog output | 4 to 20 mA, maximum load resistance 260 ΩAnalog output range can be set arbitrary | |||
Abnormality alarm output | Three outputs (N.O./N.C. switchable) | |||
Integration reset/bank switch input/flow zero function input | Selectable from 2 types, input time : 20 ms or more | |||
Power consumption (Current consumption) | Normal : 1700 mW (70 mA), Power save : 1440 mW (60 mA) | |||
Rating | Power voltage | 24 VDC, Ripple (P-P) 10 % or less | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main case : polycarbonate, Key tops : polyacetal, Front sheet : polycarbonate, Cable : PVC | |||
Accessory | Instruction manual | |||
Weight | Approx. 115 g | |||
*1 Do not connect to the sides of units other than the DL-RS1 and FD-M. |