Non-Wetted Electrode Electromagnetic Flow SensorsFD-M series

OP-26751

End unit (2 pcs.)

SPECIFICATIONS

Select Language

Model

OP-26751

Type

End unit

Overview

Used to secure the amplifier when main and expansion units are additionally set.

Applicable product

Expansion type sensor amplifier including FS-N10 Series.

Number included

2 pcs.

Material

Polycarbonate, stainless steel, Screw: Steel (Nickel plated)

Note

When adding sensor amplifier, use DIN rail and surely use end unit at both ends.

  • FlowKnowledge
  • High Temperature Sensors
  • For Liquid Level Control
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors