Clamp-on Flow SensorFD-Q series

OP-75722

Connector Cable M12, L-shaped, 2 m, PVC

SPECIFICATIONS

Select Language

Model

OP-75722

Product Name

Connector Cable M12, L-shaped, 2 m, PVC

Overview

Connector cable for M12 connector sensor.

Applicable product

M12 connector sensor

Length

2 m 6.56'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 65 g

Remarks

Sensor side: M12 4-pin L-shape, Cable end: Loose wires

  • FlowKnowledge
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors