Clamp-on Flow SensorFD-Q series

OP-87641

Connector Cable M12, L-shaped, 10 m, Oil-resistant

SPECIFICATIONS

Select Language

Model

OP-87641

Product Name

Connector Cable M12, L-shaped, 10 m, Oil-resistant

Applicable product

M12 connector sensor

Number included

1

Length

10 m 32.81'

Material

PUR (Polyurethane)

Weight

Approx. 330 g

Remarks

Sensor side: M12 4-pin L-shape, Cable end: Loose wires

  • FlowKnowledge
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors