Clamp-on Flow SensorFD-Q series

OP-88027

Sensor-to-controller cable for 4-pin M12 connector type, L-shape, 2m

SPECIFICATIONS

Select Language

Model

OP-88027

Length

2 m 6.56'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 75 g

Remarks

Sensor side: M12 4-pin L-shape, Controller side: Connector

  • FlowKnowledge
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors