Separate Amplifier Type Air Flow Sensor
FD-V40 series
Speed Controller FD-C1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-C1 | |||
Detectable fluids | Compressed air, nitrogen (N2) | |||
Connection bore diameter | RC (PT) 1/4, R (PT) 1/4 | |||
Environmental resistance | Applied pressure range | 0.05 to 0.7 MPa | ||
Ambient temperature | -5 to +50 °C 23 to 122 °F (No condensation and No freezing) | |||
Material | Body: PBT, metal portion: O-ring with nickel-plated brass interior, packing: nitrile rubber | |||
Weight | Approx. 60 g |