Sensing Guide Pulse Level Sensor
FL series
Specs Sensing Guide Pulse Level Sensor FL series
Model |
FL-001 |
FL-S001 |
FL-C001 |
|||
Image |
|
|
|
|||
Type |
Standard (G3/4) |
Sanitary type |
Plastic type |
|||
Measurement range |
100 to 2,000 mm 3.94" to 78.74" |
200 to 2,000 mm 7.87" to 78.74" |
||||
Specific conductive capacity of measurable media |
2 or more*1 |
3 or more*1 |
||||
Resolution |
1 mm 0.04"*2 |
|||||
Linearity |
±3 mm ±0.12"*2 |
|||||
Temperature characteristics |
0.1 mm/°C |
|||||
Undetectable area |
In the case of water |
Top side |
25 mm 0.98" |
|||
Bottom side |
10 mm 0.39"*3 |
45 mm 1.77" max.*3 |
33 mm 1.30" max.*3 |
|||
In the case of oil |
Top side |
50 mm 1.97" |
25 mm 0.98" |
|||
Bottom side |
30 mm 1.18"*3 |
65 mm 2.56" max.*3 |
53 mm 2.09" max.*3 |
|||
Judgment output response time |
0.4 s minimum |
|||||
Probe horizontal torque |
6 N m |
|||||
Tank pressure |
-0.1 to +0.5 Mpa |
-0.1 to +1 Mpa |
-0.1 to +0.1 Mpa |
|||
Connection port |
G3/4 |
2S ferrule |
G3/4 on the dedicated probe side |
|||
Control output |
Judgment output/alarm output |
NPN/PNP open collector (selectable), 30 VDC max., 50 mA max. for each |
||||
Analog output |
4 to 20 mA, maximum load resistance: 350 Ω (Response time: 0.1 s after comparator output determined [90 % response]) |
|||||
Network compatibility |
IO-Link*4 |
|||||
Analog output accuracy |
Resolution |
1 mm 0.04" |
||||
Zero accuracy |
±0.1 mA (Zero point = 4 mA) |
|||||
Full scale accuracy |
±0.2 mA (full scale = 20 mA) |
|||||
Applicable cable |
8-pin M12 connector |
|||||
Rating |
Power voltage |
10 to 30 VDC, ripple (P-P) 10% included, Class 2 or LPS |
||||
Current consumption |
300 mA max. (at 10 V)/120 mA max. (at 30 V) (excluding load) |
|||||
Environmental resistance |
Enclosure rating |
IP67 |
||||
Ambient temperature |
-20 to +60 °C -4 to +140°F |
-10 to +60 °C 14 to 140 °F |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Operating medium temperature |
-20 to +100 °C -4 to +212 °F |
-20 to +150 °C -4 to 302 °F |
-10 to +110 °C 14 to 230 °F |
|||
Vibration resistance |
10 to 55 Hz, 0.75 mm 0.03" double amplitude in X, Y and Z directions, 2 hours respectively |
|||||
Shock resistance |
300 m/s2 in 6 directions, 3 times respectively |
|||||
Material |
Liquid end materials |
Probe: SUS304 |
Sheath: PFA |
|||
Case |
Metal section of the housing: SUS304, SUS303 |
Metal section of the housing: SUS304 |
Plastic section of the housing: PPS, PPSU, FKM, PVC |
|||
Weight |
400 g |
670 g |
380 g |
|||
*1 These values were measured at the position of 100 mm 3.94" or less from the wall of a metal tank. Contact KEYENCE for the case of a plastic tank. |