Digital Pressure Sensor
AP-20 series
Recommended Replaceable Products: Ultra-compact Digital Pressure Sensor - AP-C30 series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Negative-pressure Type, -99 kPa AP-21A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-21A | |||
Type | LED-type digital pressure sensor (negative-pressure model) | |||
Rated pressure | 0 to -760 mmHg, 0 to -99 kPa, 0 to -14.5 PSI, 0 to -1.00 bar | |||
Fluid type | Air or non-corrosive gases | |||
Type of pressure | Gage pressure | |||
Display | 3-digit 7-segment LED (character height: 8 mm 0.315")*1, display cycle: 5 times/sec. | |||
Repeatability | ±1 % of F.S. or less | |||
Response | 5 ms | |||
Display resolution | 5 mmHg/1 kPa/0.1 psi/0.01 bar | |||
Temperature characteristics | ±3 % of F.S. or less of the detected pressure at 25 °C 77 °F within the temperature range of 0 to +50 °C 32 to 122 °F. | |||
I/O | Control output | Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less, 2 outputs | ||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 45 mA or less | |||
Environmental resistance | Pressure resistance | 5 kgf/cm2*1 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2 (Approx. 10 G), 3 times in each of the X, Y, and Z directions | |||
Material | Front case: polycarbonate, pressure port: die-cast zinc | |||
Weight | Main unit: Approx. 65 g (excluding the cable; Approx. 105 g including the 2 m cable) | |||
*1 When the AP-21A is in the "Std," "psi," or "bar" unit mode, negative pressure is not displayed with a minus sign. |