Digital Pressure SensorAP-20 series

AP-23A

Main Unit, Positive-pressure Type, 1 MPa

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

AP-23A - Main Unit, Positive-pressure Type, 1 MPa

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

AP-23A

Type

LED-type digital pressure sensor (positive-pressure [standard] model)

Rated pressure

0 to 9.99 kgf/cm2 / 0 to 1MPa / 0 to 145psi / 0 to 10.0bar

Diffusion plate

Air or non-corrosive gases

Fluid type

Type of pressure

Gage pressure

Polarizing plate

Input

45 mA or less

Display power

3-digit 7-segment LED (character height: 8 mm 0.315"), display cycle: 5 times/sec.

Display resolution

0.05 kgf/cm2, 0.01 MPa, 1 PSI, 0.1 bar

Repeatability

±1% of F.S. or less

Response

5 ms

Temperature characteristics

±3% of F.S. or less of the detected pressure at 25°C 77°F within the temperature range of 0 to +50°C 32 to 122°F.

Control output

Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less, 2 outputs

Output

Connection points

±1% of F.S. or less

Voltage

5ms

Rating

Power voltage

12 to 24 VDC ±10%, ripple (P-P): 10% or less

Current consumption.

45 mA or less

Environmental resistance

Operating temperature range

0 to +50°C32 to 122°F

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, 1.5 mm 0.06" double amplitude in X, Y, and Z directions, 2 hours respectively

Shock resistance

100 m/s2 (approx. 10 G) 3 times in each of the X, Y, and Z directions

Pressure resistance

15 kgf/cm2

Material

Front case: polycarbonate, pressure port: die-cast zinc

Weight (including the cable)

Main unit: approx. 65 g (excluding the cable; approx. 105 g including the 2 m cable)

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors