Compact Pressure Sensor
AP-50 series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit, Positive-pressure Type, 1 Mpa, NPN AP-53
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-53 | |||
Type | Positive pressure type, NPN*1 | |||
Rated pressure | 0 to 0.98 MPa (0 to 10 kgf/cm2)*2 | |||
Fluid type | Gases and liquids compatible with SUS630 and SUS304 | |||
Type of pressure | Gage pressure | |||
Display | 4-digit 7-segment LED (character height: 8 mm) | |||
Repeatability | ±0.5 % of F.S. ± 1 digit or less | |||
Response | 5 ms | |||
Display resolution | 0.001 MPa, 0.01 kgf/cm2, 0.1 PSI, 0.01 bar*2 | |||
Detectable pressure range | -15 to +120 % of F.S. from the 0-point adjustment position*3 | |||
I/O | Control output | Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less, 2 outputs (N.O./N.C. switchable) | ||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 75 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Pressure resistance | 2 MPa (20 kgf/cm2)*2 | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No freezing and No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Liquid contact section: SUS630 and SUS304, case: PBT die-cast zinc | |||
Weight | Approx. 185 g (with 2 m cable) | |||
*1 The negative pressure type displays positive values when negative pressure is detected and displays negative values when positive pressure is detected. (Example: When -50.0 kPa is detected, 50.0 kPa is displayed.) |