Ultra-compact Digital Pressure SensorAP-C30 series

AP-C33

Main Unit, Positive-pressure Type, NPN

SPECIFICATIONS

Select Language

Model

AP-C33

Rated pressure

Negative pressure mode

Positive pressure mode

0 to +1.000MPa

Compound pressure mode

Fluid type

Air or non-corrosive gases

Type of pressure

Gage pressure

Display power

3 1/2-digit, 2-color, 7-segment LED (Character height: 11 mm 0.43"), Display cycle: 10 times/sec.

Operation status indicators

Red LED x 2 (corresponding to control output 1 and 2)

Resolution

Negative pressure

Compound pressure

Temperature fluctuation for display

±1% of F.S. or less

Response time (chatterprevention function)

2.5/5/100/500 ms (selectable)

Control output

Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less, N.O./N.C. switchable

Rating

Power voltage

12 to 24 VDC ±10%

Power consumption

12 V

Normal

720mW (60mA) or less

Economy mode

480mW (40mA) or less

24 V

Normal

960mW (40mA) or less

Economy mode

720mW (30mA) or less

Environmental resistance

Operating temperature range

0 to 50°C 32 to 122°F, no freezing

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, 1.5 mm 0.06" double amplitude in X, Y, and Z directions, 2 hours respectively

Pressure resistance

1.5MPa

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Process Controls / Process Sensors