Digital Pressure Sensor with 2-Color DisplayAP-C40 series

AP-C40P

Amplifier Unit PNP

SPECIFICATIONS

Select Language

Model

AP-C40P

Display power

3 +1/2-digit 2-color, 7-segment LED (character height: 11 mm 0.43"), display cycle: 10 times/sec.

Set and display range

-15% to +110% of F.S.*1

Operation indicator

Red LED × 2 (corresponding to control output 1 and control output 2)

Resolution

Standard mode

AP-41M

0.1 kPa (0.001 bar)

AP-41

AP-43

0.001 MPa (0.01 bar)

AP-44

0.1 kPa (0.001 bar)

AP-48

Focus mode

AP-41M

0.01 kPa

AP-41

AP-43

0.1 kPa (0.001 bar)

AP-44

0.02 kPa

AP-48

Hysteresis

Standard mode: 0.5% of F.S., focus mode: 0.1% of F.S., hysteresis variable mode (F-2): variable

Response time
(chattering prevention function)

1/2.5/5/100/500 ms (selectable; 1 ms is used when high-speed mode is selected)

I/O

Control output

Maximum PNP open-collector output: 100 mA (30 V or less), residual voltage: 1 V or less, 2 outputs (N.O./N.C. switchable)

Analog output (selectable)

1 to 5 V, output impedance: 1 kΩ or less (switchable with zero shift input)

Zero-shift input (selectable)

Input time: 2 ms or more (switchable with analog output)

Display temperature characteristic

±1% of F.S. or less

Rating

Power voltage

12 to 24 VDC ± 10%, ripple (P-P): 10% or less

Power consumption

At 12 V

Normal

960 mW (80mA) or less

Eco mode

660 mW (55mA) or less

At 24 V

Normal

1440 mW (60mA) or less

Eco mode

1080 mW (45mA) or less

Environmental resistance

Operating temperature range

0 to 50°C 32 to 122°F, no freezing

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, 1.5 mm 0.06" double amplitude for 2 hours in each of the X, Y, and Z directions

Material

Front case: polysulfone, rear case: PBT, front panel sheet: polycarbonate

Accessories

Power cord (2 m, connector connection method), head connection connector, unit sticker

Weight

Approx. 74 g (with 2 m cable)

*1 Focus range only when focusing

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Process Controls / Process Sensors