Durable Multi-Fluid Digital Pressure Sensors

AP-V80 series

Catalogs View Catalog

Siphon Pipe OP-35442

OP-35442 - Siphon Pipe

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-35442

Overview

Siphon pipe used to drop the temperature of detection fluid.

Applicable product

AP-11, 12, 13, AP-10S, 11S, 12S, 13S

Connection port

R1/8 female thread and R1/8 male on respective side

Detectable fluids

Vapor

Environmental resistance

Pressure resistance

2 MPa

Applied pressure range

0 to 1 MPa

Ambient temperature range

Less than 350 °C

Material

SUS316

Data Sheet (PDF) Other Models