Heavy Duty Type Digital Pressure SensorsGP-M series

OP-87272

Connector Cable M12, Straight, 5 m, PVC

SPECIFICATIONS

Select Language

Model

OP-87272

Product Name

Connector Cable M12, Straight, 5 m, PVC

Overview

Connector cable for M12 connector sensor.

Applicable product

M12 connector sensor

Length

5 m 16.40'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 125 g

Remarks

Sensor side: M12 4-pin straight, Cable end: Loose wires

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors