Heavy Duty Type Digital Pressure SensorsGP-M series

OP-87278

Connector Cable M12 L-shaped 10-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

OP-87278 - Connector Cable M12 L-shaped 10-m PUR

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-87278

Product Name

Connector Cable M12 L-shaped 10-m PUR

Overview

This is a connector cable for the M12 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M12 connector sensor

Length

10m

End of cable 1

M12 L-shaped

End of cable 2

Loose wire

Material

Cable: Polyurethane (PUR)

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors