Heavy Duty Type Digital Pressure SensorsGP-M series

OP-87286

Cheese Adapter Rc1/2 Female

SPECIFICATIONS

Select Language

Model

OP-87286

Type

Cheese Adapter Rc1/2 Female

Overview

Tee adapter can be connected to GP-M Series. The both sides are connectable to Rc1/2 female.

Applicable product

GP-M Series sensor main unit

Number included

1 pcs.

Connection port

G3/4 female on pressure sensor side and Rc1/2 female x 2 on tube side

Material

SUS304

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors