Heavy Duty Type Digital Pressure SensorsGP-M series

OP-88068

Connector Cable M12 L-shaped 5-m PUR

OP-87640 - Connector Cable M12, L-shaped, 2 m, Oil-resistant

Downloads

Catalogs

View Details
  • UL Listing(c/us)

SPECIFICATIONS

Select Language

Model

OP-88068

Overview

This is a connector cable for the M12 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M12 connector sensor

Cable end

M12 L-shaped - Loose wire

Length

5 m 16.40'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 170 g

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors