keyence

Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0

Product Overview

Online Support and Services
LR-Z Series
LR-Z Series
Self-contained CMOS Laser Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
Detection is often difficult with reflective sensors for a variety of reasons, including target color, material, surface finish, and environment. In order to solve these issues, the stability of a CMOS laser has been combined with the versatility of a self-contained sensor in a heavy duty metal body to create a more stable and user friendly general purpose sensor.
Introducing a More Versatile Laser Sensor
•  Best Detection Ability in its Class
•  Durable & Long Life
•  Simplified Operation
Features Applications Specifications Dimensions
IV Series
IV Series
Vision Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
Difficult applications that formerly required multiple conventional photoelectric or proximity sensors can now be tackled easily and at low cost with one "IV Series vision sensor".
Rapid Set-up
•  Easy to use
•  Stable Detection
•  Affordably Priced
•  Enhanced Utilities
Features Applications Specifications Dimensions
MD-T1000 Series
MD-T1000 Series
MD-T1000 Series Telecentric Laser Marker
NEW
Price Inquiry
Catalog
Integrated Telecentric Lens - Unparalleled Precision 40 μm,Uniform Quality Across Entire Area Micron Level Marking Resolution
Integrated Telecentric Lens - Unparalleled Precision 40 μm,Uniform Quality Across Entire Area Micron Level Marking Resolution
•  Large Diameter Telecentric Lens : Achieves a uniform beam spot beam in all areas
•  ø20 μm (ø0.79 Mil) SHG Laser : Allows for marking of 2D codes with a cell size of 25 μm (0.98 Mil)
•  Ultra-High Rigidity Monocoque Body : Significantly improved accuracy and stability, eliminating distortion during
installation
•  Thermopile Power Monitor : With no external devices necessary, easy power measurement and preventative maintenance are a standard feature
•  Built-in Concentric Camera : Equipped with a high mag camera, positioning can be performed with micron level accuracy.
•  Marking Builder 2 “Ver. 3”: Anyone can setup and edit marking with the Marking Builder 2 software package.
XG Series
XG Series
Ultra high-speed, Flexible Image Processing System
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
The XG Series contains high level vision system technology to provide flexibility and power to solve a wide range of applications.
High Performance and Fully Customizable
•  Powerful Vision Software
•  Flexible Multi Camera Hardware
•  Easy to Use Touch Panel Display
•  Simple Operation using the Handheld Controller
•  PC Interaction with Mouse Control
•  Integrated Development Environment
Features Applications Specifications Dimensions
XG-8000L Series
XG-8000L Series
Interchangeable Camera System
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
A highly flexible image processing system that can be used quickly with simple camera set up and connection.
Ultra High-Speed, Multi-Camera, High-Performance Image Processing System
•  Compatibility issues are eliminated since all the hardware is from the same manufacturer
•  Simple set up of the vision system for quick deployment
•  Robust solid state hardware and fanless design
•  Easy to understand flowchart programming design which requires minimal programming knowledge
Features Applications Specifications Dimensions
TM-3000 Series
TM-3000 Series
Measures 2 Dimensions with Micron Precision
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
User Manual
Performs in line 2D dimensional measurements with precision.
Commitment to In-line Measurement
•  ± 0.06 µm repeatability
•  Multipoint 2D measurement
•  Active target position correction
•  16 Measurements simultaneously
Features Applications Specifications Dimensions
GP-M Series
GP-M Series
Heavy Duty Digital Pressure Sensors
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
OIL, WATER, and AIR…One sensor with the ability to solve a wide variety of applications
Rugged, Versatile, and Highly Visible
•  Easy to Use
•  Easy to Install
•  Easy to Select
Features Applications Specifications Dimensions
IM-6500 Series
IM-6500 Series
Image Dimension Measurement System
NEW
Price Inquiry
Catalog
Instant measurement is provided by a totally new dimension
analysis system which defies traditional metrology techniques.
Data is obtained using a system based on the same optical
technology that provides digital microscopes with the industry highest
resolution, the image processing technology that
gives overwhelming power of problem solving to vision
systems, and now with the reliability that is needed for factory
automation environments.
Simply Place and Press
•  Drastically Reduced Measurement Time
•  Eliminating Individual Differences
•  Easy Setup for Wider Applications
•  Easy Data Management
Features Specifications Dimensions
SR-D100 Series
SR-D100 Series
High Performance 2D Code Reader
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
High performance capability equipment should not require a professional to take advantage of its functionality. Similarly, user-friendly equipment should not have limited abilities.
Introducing the SR-D100 Series 2D Code Reader: Fusing High Performance and Ease of Use!
•  High Reading Performance
•  Easy Tuning Operation
•  Optimized Hardware Design Ensures Reliable Reading and Comfortable Operation
•  Truly Easy Setup
Features Specifications Dimensions
SR-650 Series
SR-650 Series
Ethernet-compatible Compact 2D Code Reader
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
A NEW 2D CODE READER that further expands the possibilities
A NEW 2D CODE READER that further expands the possibilities
•  Max: 305 mm (12.01") Long-range
•  Ethernet-compatible: EtherNet/IP+PoE
•  Featuring a Four Model Lineup to Accommodate Various Applications
•  Auto ID Network Navigator
VK-X100/X200 Series
VK-X100/X200 Series
3D Laser Scanning Microscope
NEW
Price Inquiry
Catalog
Combines the capabilities of an optical microscope, SEM and roughness gauge
A Microscope, SEM and Roughness Gauge in a Single Unit
•  200x - 24,000x magnification
•  0.5 nanometer Z-axis resolution on almost any material
•  High-resolution, large depth-of-field observation
•  Profile and roughness measurements with zero sample preparation
•  Measures thickness and uniformity of clear layers
•  No data loss - even on steep angles
•  Perform measurements with just a single click
Features Specifications Dimensions
PS-N Series
PS-N Series
Digital Photoelectric Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
High environmental resistance & cable extension capabilities provide increased installation versatility
High environmental resistance & cable extension capabilities provide increased installation versatility
•  Extendable sensor head cable
•  Small size yet high power
•  Wide range of sensor head options
LV-N Series
LV-N Series
Digital Laser Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
Using a laser enables long distance detection for difficult applications while maintaining a focused, visible beam spot.
Set to 100 or 0 with just one button!
•  Visible Red Laser Beam Spot
•  Long Distance Detection with a Focused Beam
•  Full Lineup Conforming to Class 1 Laser Requirements
Features Specifications Dimensions
SI-F Series
SI-F Series
Micro-Head Spectral-Interference Laser Displacement Meter
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
User Manual
Introducing the world’s first micro-head, with the highest measurement accuracy in its class and a level of performance that was previously thought impossible.
World’s first ø2 mm (ø0.08") micro-head
•  [Best in its Class] Resolution: 1nm (0.00004 mil)
•  [World's Smallest] Micro Head Size: ø2 mm (ø0.08")
•  [First in the Industry] Measurement principle: Spectral interference method
•  Simultaneous Control of up to Six Heads
•  Multi-calculation
•  The Controller is Equipped with Six Different I/O Interfaces
•  PC Software Dedicated to Ease of Use and Data Collection
Features Applications Specifications Dimensions
SI-F80R Series
SI-F80R Series
Spectral-Interference Wafer Thickness Meter
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
User Manual
With the adoption of the near-infrared SLD, thickness measurement for the wafer alone is possible even while BG tape is affixed. Even when there is strong pattern-based variation on the surface of the wafer, accurate in-line measurement is possible.
Know the true thickness of even taped wafers
•  Wafer thickness can be measure even if back grinding tape is affixed
•  Minimal pattern influence
•  In-line measurement is possible
•  Automatically maps the distribution of thickness for the entire wafer
Features Specifications Dimensions
VW-9000 Series
VW-9000 Series
High Speed Imaging for Slow Motion Analysis
NEW
Price Inquiry
Catalog
High-speed motion recording enable accurate filming of high-speed motion that conventional microscopes cannot capture.
High-speed Microscope
•  Able to record up to 230,000 fps
•  An LCD monitor, light source, and HDD built into an all-in-one design
•  Set up and record in minutes
•  Automatically determine changes in motion
•  Graphing and quantifying images
Features Specifications Dimensions
IB Series
IB Series
Thrubeam Type Laser Detection Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.
Make Sensing Easy
•  High-speed sampling of 80 μs
•  High-precision differentiation of 5 μm (0.20 Mil)
•  New function: Auto adjustment included
•  Display Unit Options [Panel/DIN]
•  Communication Unit [RS-232C/BCD]
Features Applications Specifications Dimensions
BZ-9000 Series
BZ-9000 Series
All-in-One Fluorescence Microscope
NEW
Price Inquiry
Catalog
All-in-One Fluorescence Microscope eliminates the need for a darkroom!
All-in-One Fluorescence Microscope eliminates the need for a darkroom!
•  No Need For A Darkroom
•  Built-in Six-mount Electronic Lens Revolver
•  Monochrome/Color Switching Camera [Industry First]
•  Navigation System
•  Haze Reduction Function
•  Quick Full Focus Function Quick Full Focus Function (Z-stack)
•  Image Stitching Function
•  Live-cell Imaging
Features Specifications Dimensions
SJ-H Series
SJ-H Series
Ultra-High Speed, Sheath-Sensing Ionizer
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
Highest static elimination capacity in the industry
Highest static elimination capacity in the industry
•  High-speed static elimination and high-precision ion balance
•  No need for complicated sensor installation
•  Automatically control ion balance
•  Maintenance indicators
•  Easy electrode probe replacement
Features Applications Specifications Dimensions
FD-M Series
FD-M Series
New Flow Sensor with Free Flowing Technology
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
The FD-M Series uses Faraday's Law to determine the flow rate of conductive liquids.
Introducing the KEYENCE FD-M Series Flow Sensor
•  Productivity enhancement
•  Quality improvement
•  Maintenance free
Features Applications Specifications Dimensions
SJ-F2000/5000 Series
SJ-F2000/5000 Series
High-speed, High-precision, Wide-area Static Elimination Blower
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
Reduce electrostatic problems by eliminating static in the entire environment including manufactured goods, the human body and surrounding components.
Highest Static Elimination Speed in its class
•  Static Elimination Area: 2x Larger than Conventional Models
•  Static Elimination Speed: 2x Faster than Conventional Models
•  Full Spectrum High-precision Ion Balance ±5V
Features Applications Specifications Dimensions
IL Series
IL Series
CMOS Multi-Function Analog Laser Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
A Variety of Uses at Low Cost, Compact and Lightweight Laser Displacement Sensor
Variety of Uses at Low Cost
•  Super Small Head + Multi-Function Amplifier
•  Rugged Head Structure
•  Compact Head Design + Easy Mounting
•  The Multi-function Amplifier with an All-in-one Design
Features Applications Specifications Dimensions
VHX-1000 Series
VHX-1000 Series
16-bit Resolution Microscope
NEW
Price Inquiry
Catalog
We are proud to introduce the VHX-1000: a Microscopes that not only integrates advanced functionality into a streamlined, all-in-one unit, but truly launches microscopy into the next generation.
Real-time Image Stitching and Unparalleled Depth of Field
•  54 Megapixel 3CCD & Actuator
•  World's first Real-time 2D/3D Image Stitching
•  World's first High Dynamic Range (HDR) function
•  Industry's first automatic lens/zoom recognition function DOUBLE'R
•  Industry's Fastest 3-D Display Function
•  Industry's Fastest Quick Depth Composition
•  First in Industry, Contrast Optimization
•  High-resolution RZ Lens
•  Built-in 160 GB Hard Disk
•  Built-in 24x CD-R/RW Drive
•  Supporting LAN Connection/FTP Server
Features Applications Specifications
SR-600 Series
SR-600 Series
Ultra Compact 2D Code Reader
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
Reliably detects difficult-to-read and moving object codes. The new SR-600 Series optics were designed to overcome these conventional reader problems.
The Smallest 2D Code Reader in its Class
•  Reliable Moving Object Code Detection
•  Advanced Reading Flexibility
•  Easy Setup & Maintenance
•  The Smallest 2D Code Reader in its Class
MD-F3000 Series
MD-F3000 Series
30W high-power marking realized in the world's smallest laser marker.
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
The world's smallest laser marker with a fanless architecture is possible due to original technology developed by KEYENCE. The MD-F Series is a dramatic advancement in the evolution of direct part marking.
3-Axis Fiber Laser Marker
•  World's smallest fanless marking head
•  High-power 30W output
•  3-Axis controls
•  Built-in power monitor
•  Global model
Features Applications Specifications Dimensions
NU Series
NU Series
Network Communication Unit
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
Dramatic reduction in wiring and installation time. Only a single communication cable is required between the PC/PLC and the NU Series for wiring.
Network Communication Unit
•  Reduced Wiring
•  Remote Access
•  Sensor Input Unit
•  DeviceNet Compatible Network Unit
Features Specifications Dimensions
IA Series
IA Series
CMOS Analog Laser Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
Excellent Cost-Performance High-Accuracy Measurement
CMOS Analog Laser Sensor
•  High-Accuracy Measurement
•  Rugged Head Structure
•  Easy Installation
Features Applications Specifications Dimensions
IG Series
IG Series
Multi-Purpose CCD Laser Micrometer
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
The intelligent I-Series consists of a high-accuracy sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.
Multi-Purpose CCD Laser Micrometer
•  Repeatability of 5 μm 0.020 Mil
•  Linearity of ± 0.1% (IG-028)
•  L-CCD Light-Receiving Element
•  IP67 Protection
•  Display Unit Options [Panel/Dim]
Features Applications Specifications Dimensions
MS2 Series
MS2 Series
Compact Switching Power Supply
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
The MS2 series is designed to allow standard DIN rail mounting. There is no need to purchase any additional specialized brackets.
Compact Switching Power Supply
•  Small footprint saves valuable cabinet space
•  Digital display provides instant power consumption feedback
•  DIN rail mountable for easy installation
•  The new MS2 Series saves time and money
Specifications Dimensions
FS-N Series (FS-neo)
FS-N Series (FS-neo)
Digital Fiberoptic Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
In addition to its MEGA power, the FS-N Series (FS-neo) introduces unprecedented setup ease with one click operation.
Digital Fiberoptic Sensor
•  Just Released: Water Resistant IP66 Fiberoptic Amplifiers
•  Complete Setup with Just One Click
•  Automatic maintenance
•  High power reduces labor hours
•  World's Most Powerful Beam: 250x conventional Model
•  World's Most Accurate: Detects wire as small as ø0.6 μm
•  World's Highest Ambient-light Resistance: 30,000 lux
Features Specifications Dimensions
LK-G5000 Series
LK-G5000 Series
Ultra High-Speed/High-Accuracy
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
User Manual
Laser displacement sensors need speed, accuracy and the capability to provide excellent performance in any application. By aiming for the world’s best in every aspect, the LK-G5000 is built with the latest cutting-edge technology.
Ultra High-Speed/High-Accuracy CMOS Laser Displacement Sensor
•  Fastest in the World: 392kHz
•  Highest Accuracy in its Class: ±0.02%
•  Highest Repeatability in its Class: 0.005μm
•  NEWLY DEVELOPED "ABLE II" CONTROL
•  New mid range sensor heads: LK-H008/82/87/152/157
Features Specifications Dimensions
SZ Series
SZ Series
Safety Laser Scanner
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
User Manual
A safety laser scanner allows users to configure protection zones anywhere,even in complex-shaped zones.
Laser Scanner
•  [NEW] Measurement data output type : SZ-16D
•  World's smallest Die-cast body
•  Maximum protection zone 4.2m (13.78')
•  First laser scanner with a built-in Muting function
•  Up to 16 zone sets (banks) with 3 zones can be configured
•  Easy to Configure Software
Features Applications Specifications Dimensions
FT Series
FT Series
Digital Infrared Temperature Sensor
NEW
Price Inquiry
2D CAD Data
3D CAD Data
Catalog
Instruction Manuals
New high-temperature and ultra long-range models have been added to the lineup of FT Series Digital Infrared Temperature Sensors
Digital Infrared Temperature Sensor
•  10-ms High-speed Response (Fastest in its class)
•  20% Smaller Size (Smallest in its class)
•  High Temperature Model 32 to 2462°F (0 to 1350°C)
•  Mid to Low Temperature Model 32 to 932°F (0 to 500°C)
Features Applications Specifications Dimensions

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.