keyence

Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0

Product Overview

Online Support and Services
Click to sort»   product Series       Specifications   Dimensions
FS-N Series (FS-neo) FS-N Series (FS-neo) NEW
Digital Fiberoptic Sensor
  In addition to its MEGA power, the FS-N Series (FS-neo) introduces unprecedented setup ease with one click operation. Specifications Dimensions
NU Series NU Series NEW
Network Communication Unit
  Dramatic reduction in wiring and installation time. Only a single communication cable is required between the PC/PLC and the NU Series for wiring. Specifications Dimensions
FS-V30 Series FS-V30 Series 
Mega Power Sensor
  The new MEGA-Power, MEGA-Easy and MEGA-Stable FS-V30 digital fiber optic sensor. High power beam for stable detection in harsh environments. Specifications Dimensions
FS-V20 Series FS-V20 Series 
Dual Digital Display Amplifier
  The FS-V20 dual display amplifier allows users to view both the Preset and Current Values. Function layout is simple and reliable Specifications Dimensions
FS01 Series FS01 Series 
High Accuracy Fiber Optic Sensors
  FS01 series fiber optic sensors and Tough-Flex optical fibers offer an extraordinary range of performance benefits. Specifications Dimensions
FU Series FU Series 
Fiber Optic Sensor Head Unit Variations
  Complete line of fiber units from Unbreakable Fiber, Long-distance and small spot. Select the type best suited to your application Specifications Dimensions
CZ-V20 Series CZ-V20 Series 
High Powered RGB Digital Fiberoptic Sensor
  Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot. Specifications Dimensions
CZ Series CZ Series 
RGB Digital Fiber Optic Type
  Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot. Specifications Dimensions
PS-N Series PS-N Series NEW
Digital Photoelectric Sensor
  High environmental resistance & cable extension capabilities provide increased installation versatility Specifications Dimensions
PX Series PX Series 
Heavy-Duty Photoelectric Sensor
  The new PX Series heavy-duty industrial photoelectric sensors. Rugged industrial sensors designed for use in harsh environments. Specifications Dimensions
PZ-G Series PZ-G Series 
Self-contained Threaded Sensors
  High-power, dual LED-type photoelectric sensors for improved performance and ease of use. Specifications Dimensions
PZ-V/M Series PZ-V/M Series 
Self-contained Photoelectric Sensors
  Automatic calibration type. Virtually eliminates all detection and stability problems inherent with conventional photoelectric sensors. Specifications Dimensions
PZ2 Series PZ2 Series 
Self-contained Photoelectric Sensors
  The PZ2 series micro-optical sensors with built-in amplifiers are small, waterproof, and have the ability to detect transparent objects. Specifications Dimensions
PS01 Series PS01 Series 
One Touch Calibration Amplifier
  Separate-amplifier photoelectric sensors with a variety of sensor heads from a thin compact type to a chemical-resistant type. Specifications Dimensions
LR-Z Series LR-Z Series NEW
Self-contained CMOS Laser Sensor
  Detection is often difficult with reflective sensors for a variety of reasons, including target color, material, surface finish, and environment. In order to solve these issues, the stability of a CMOS laser has been combined with the versatility of a self-contained sensor in a heavy duty metal body to create a more stable and user friendly general purpose sensor. Specifications Dimensions
LV-N Series LV-N Series NEW
Digital Laser Sensor
  Using a laser enables long distance detection for difficult applications while maintaining a focused, visible beam spot. Specifications Dimensions
LV-S Series LV-S Series 
Ultra-Compact Digital Laser Optic Sensors
  Choose from the largest selection of laser sensors in the industry! Specifications Dimensions
IL Series IL Series NEW
CMOS Multi-Function Analog Laser Sensor
  A Variety of Uses at Low Cost, Compact and Lightweight Laser Displacement Sensor Specifications Dimensions
IA Series IA Series NEW
CMOS Analog Laser Sensor
  Excellent Cost-Performance High-Accuracy Measurement Specifications Dimensions
IB Series IB Series NEW
Thrubeam Type Laser Detection Sensor
  The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations. Specifications Dimensions
GV Series GV Series 
Digital CMOS Laser Sensor
  The NEW GV Series Digital CMOS Laser Sensor provides unmatched performance, even on metal and black (rubber) targets. Multiple models available to meet all your laser sensing needs. Specifications Dimensions
LV-H64 Series LV-H64 Series 
Area detection, retro-reflective
  High-power long distance area detection sensor with a range of up to 1200mm. Specifications Dimensions
LV-H65 Series LV-H65 Series 
Area detection, retro-reflective
  An area detection sensor with stable detection regardless of target shape and background conditions with a detection range from 10 to 350 mm. Specifications Dimensions
LV-H62 Series LV-H62 Series 
Long Distance Straight-beam, Retro-reflective
  1.5mm(0.06") spot diameter allows reliably detection of small targets regardless of surroundings. Bright beam spot allows easy optical alignment. Specifications Dimensions
LV-H67 Series LV-H67 Series 
High-power, Retro-reflective
  Maximum detecting distance of 50m(164'). Unaffected in dusty environments and bright beam spot allows easy optical alignment. Specifications Dimensions
LV-H62F Series LV-H62F Series 
Long Range, Retro-reflective
  The LV-H62F is a durable laser sensor that incorporates a retro-reflective design for simplified optical alignment at up to 5m (16.4). Specifications Dimensions
LV-H35 Series LV-H35 Series 
Straight Beam, Coaxial Reflective
  The LV-H35 has a 2mm diameter beam spot that is constant at a distance of up to 600mm. This sensor head can be used to detect targets through narrow gaps. Specifications Dimensions
LV-H32 Series LV-H32 Series 
Long Distance, Adjustable Beam Spot
  An ultra-high power laser enables a detecting distance of up to 1000 mm. The beam spot is easily adjustable to focus on small targets at any range. Specifications Dimensions
LV-H35F Series LV-H35F Series 
Small Spot, Coaxial Reflective
  The LV-H35F has an unvarying 2mm diameter spot up to a distance of 450mm. This sensor head can be used to detect targets through narrow gaps in harsh environments. Specifications Dimensions
LV-H37 Series LV-H37 Series 
Small-spot, Definite-reflective Type
  Ideal for small target detection with a maximum detection range of 85mm. A fixed detection range ignores background surfaces. Specifications Dimensions
LV-H42 Series LV-H42 Series 
Long Distance, Wide-area Detection
  High-power long distance area detection sensor with a range of up to 1000mm. Adjustable detection area width using optional slit plates. Specifications Dimensions
LV-H47 Series LV-H47 Series 
Area Detection, Definite-reflective
  An area detection sensor with stable detection regardless of target shape and background conditions with a detection range from 55 to 85 mm. Specifications Dimensions
LV-H300/100 Series LV-H300/100 Series 
Wide Area Thrubeam Laser Sensor
  World's smallest in class wide area thrubeam sensor heads. Also incorporates an industry first light diffusion sheet and linear area beam. Specifications Dimensions
LV-H110 Series LV-H110 Series 
High-power Thrubeam Laser Sensor
  Unmatched Power! Stable detection at 2 meters, resistance to airborne debris, light intensity retained even with 90% beam blockage. Specifications Dimensions
EM Series EM Series 
Amplifier-in-Cable Small Proximity Sensor
  Small, amplifier-in-cable sensor heads with built-in indicator LEDs and up to a 8-mm detecting distance. Specifications Dimensions
EZ/EV Series EZ/EV Series 
Self-Contained Proximity Sensor
  Shorter, space saving sensor bodies with high detection sensitivity and long detection distances. Specifications Dimensions
ES Series ES Series 
Long-distance Separate-amplifier Proximity Sensors
  Separate amplifier proximity sensors with twice the detecting distance of self-contained sensors and a range of up to 8-mm (shielded) and up to 70-mm (non-shielded). Specifications Dimensions
GT2 Series GT2 Series NEW
High-precision Contact Digital Sensor
  New GT2 Series that provides higher precision while maintaining its No Error feature Specifications Dimensions
GT Series GT Series 
General Purpose Digital Contact Sensor
  General Purpose Digital Contact Sensor with Push Button Calibration Specifications Dimensions
FW Series FW Series NEW
High Power Digital Ultrasonic Sensors
  Introducing the FW Series, a tough, super multi-reflective sensor unaffected by a target's material, color, or luster. Specifications Dimensions
XG Series XG Series NEW
Ultra high-speed, Flexible Image Processing System
  The XG Series contains high level vision system technology to provide flexibility and power to solve a wide range of applications. Specifications Dimensions
XG-8000L Series XG-8000L Series NEW
Interchangeable Camera System
  A highly flexible image processing system that can be used quickly with simple camera set up and connection. Specifications Dimensions
CV-5000 Series CV-5000 Series 
Ultra-High-Speed, Multi-Camera Vision Systems
  The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications. Specifications Dimensions
CV-3000 Series CV-3000 Series 
Multi-camera Universal Type
  Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine. Specifications Dimensions
CV-2100 Series CV-2100 Series 
High-speed Digital Type
  Fastest machine vision system in it's class, Single window inspection with 333 parts per second performance. Specifications Dimensions
CV-701 Series CV-701 Series 
High Performance Built-in-Monitor Color Vision System
  Using a new Shade-Scale processing technique, the CV-701 camera inspection system is able to solve applications that were previously difficult or impossible with conventional monochromatic binary, color binary or monochromatic gray-scale systems. Specifications Dimensions
IV Series IV Series NEW
Vision Sensor
  Difficult applications that formerly required multiple conventional photoelectric or proximity sensors can now be tackled easily and at low cost with one "IV Series vision sensor". Specifications Dimensions
CA-D Series CA-D Series 
LED Illumination Units
  Blue LED lights are now available. The short wave length characteristics of blue LED light make them an ideal choice for high precision dimensional measurements and other demanding applications. Specifications Dimensions
LK-G5000 Series LK-G5000 Series NEW
Ultra High-Speed/High-Accuracy
  Laser displacement sensors need speed, accuracy and the capability to provide excellent performance in any application. By aiming for the world’s best in every aspect, the LK-G5000 is built with the latest cutting-edge technology. Specifications Dimensions
LK-G Series LK-G Series 
High-speed, High-accuracy CCD Laser Displacement Sensor
  6 sensor-heads are available with the newly-developed algorithm and 2 types of optical systems. Specifications Dimensions
LK Series LK Series 
CCD Laser Displacement Sensor
  Laser displacement sensors with 1-μm repeatability and 30-micron diameter beam spot. Features a KEYENCE custom CCD and patented LFTC measuring technology. Specifications Dimensions
RD Series RD Series 
Analog Sensor Controllers
  Multi-point digital linearizer with built-in high/low pass filters, high-speed sampling and 3-color LED display. Specifications Dimensions
LJ-G Series LJ-G Series NEW
High-accuracy 2D Laser Displacement Sensor
  The LJ-G Series accurately measures the surface profile of targets in X and Z directions.
The height, width or gap on a surface profile can be measured using 28 measurement modes.
Specifications Dimensions
SI-F Series SI-F Series NEW
Micro-Head Spectral-Interference Laser Displacement Meter
  Introducing the world’s first micro-head, with the highest measurement accuracy in its class and a level of performance that was previously thought impossible. Specifications Dimensions
SI-F80R Series SI-F80R Series NEW
Spectral-Interference Wafer Thickness Meter
  With the adoption of the near-infrared SLD, thickness measurement for the wafer alone is possible even while BG tape is affixed. Even when there is strong pattern-based variation on the surface of the wafer, accurate in-line measurement is possible. Specifications Dimensions
LT-9000 Series LT-9000 Series 
Confocal Laser Scanning Displacement Meter
  Surface scanning laser displacement meter. Z-axis scanning for accuracy and resolution. X-axis scanning for stability. Transparents targets are not a problem. Specifications Dimensions
EX-V Series EX-V Series 
Digital Inductive Displacement Sensor
  High-speed, high-accuracy, digital inductive displacement sensors with sub-micron resolution and an ultra-fast 40,000 samples/sec. sampling rate. Specifications Dimensions
EX-500 Series EX-500 Series 
High Accuracy Inductive Gauging Sensors
  High accuracy inductive gauging sensor with a resolution of 0.03% of F.S with 0-5V or 4-20mA analog outputs for connecting to external equipment. Specifications Dimensions
EX-200 Series EX-200 Series 
Inductive Gauging Sensors
  The EX-200 Series offers a response frequency of up to 18 kHz (with the EX-305), allowing measurement of rapidly vibrating targets. Specifications Dimensions
TM-3000 Series TM-3000 Series NEW
Measures 2 Dimensions with Micron Precision
  Performs in line 2D dimensional measurements with precision. Specifications Dimensions
LS-7000 Series LS-7000 Series 
LED/CCD Optical Micrometer
  Breakthrough technology intelligent optical micrometer with 0.01-micron high resolution, 2400 samples/second high speed. Specifications Dimensions
IG Series IG Series NEW
Multi-Purpose CCD Laser Micrometer
  The intelligent I-Series consists of a high-accuracy sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations. Specifications Dimensions
LS-5000 Series LS-5000 Series 
High-speed Laser Scan Micrometers
  High-speed laser scan micrometer operates with up to 4 sets of sensor heads and a single controller. Provides sub micron measurements at production line speeds. Specifications Dimensions
VG Series VG Series 
CCD Laser Micrometer
  A CCD laser micrometer with a visible, semiconductor laser beam and a 5000-element CCD array, provides 5-µm resolution for today's high-speed production lines. Specifications Dimensions
IM-6500 Series IM-6500 Series NEW
Image Dimension Measurement System
  Instant measurement is provided by a totally new dimension
analysis system which defies traditional metrology techniques.
Data is obtained using a system based on the same optical
technology that provides digital microscopes with the industry highest
resolution, the image processing technology that
gives overwhelming power of problem solving to vision
systems, and now with the reliability that is needed for factory
automation environments.
Specifications Dimensions
VHX-1000 Series VHX-1000 Series NEW
16-bit Resolution Microscope
  We are proud to introduce the VHX-1000: a Microscopes that not only integrates advanced functionality into a streamlined, all-in-one unit, but truly launches microscopy into the next generation. Specifications Dimensions
VK-X100/X200 Series VK-X100/X200 Series NEW
3D Laser Scanning Microscope
  Combines the capabilities of an optical microscope, SEM and roughness gauge Specifications Dimensions
VW-9000 Series VW-9000 Series NEW
High Speed Imaging for Slow Motion Analysis
  High-speed motion recording enable accurate filming of high-speed motion that conventional microscopes cannot capture. Specifications Dimensions
VW-6000 Series VW-6000 Series 
Slow down time for better observations
  Capable of high-speed motion recording of up to 24,000 fps. This enables accurate filming of highspeed motion which conventional microscopes cannot capture. Specifications Dimensions
VHX-600 (Gen II) VHX-600 (Gen II) 
Microscopes
  Microscopes with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more. Specifications Dimensions
VHX-600 VHX-600 
Microscopes
  Microscopes with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more. Specifications Dimensions
VHX-500F VHX-500F 
Microscopes
  All the functions you need have been loaded into the compact VHX-500F. You can perform observation, recording, and measurement with this single instrument. Specifications Dimensions
BZ-9000 Series BZ-9000 Series NEW
All-in-One Fluorescence Microscope
  All-in-One Fluorescence Microscope eliminates the need for a darkroom! Specifications Dimensions
BZ-8100 Series BZ-8100 Series 
All-in-One Fluorescence Microscope
  Fluorescence Imaging Without a Darkroom Specifications Dimensions
SR-650 Series SR-650 Series NEW
Ethernet-compatible Compact 2D Code Reader
  A NEW 2D CODE READER that further expands the possibilities Specifications Dimensions
SR-600 Series SR-600 Series NEW
Ultra Compact 2D Code Reader
  Reliably detects difficult-to-read and moving object codes. The new SR-600 Series optics were designed to overcome these conventional reader problems. Specifications Dimensions
SR-500 Series SR-500 Series 
Ultra Compact 2D Code Reader
  New 2D code reader with an all-in-one design Specifications Dimensions
SR-D100 Series SR-D100 Series NEW
High Performance 2D Code Reader
  High performance capability equipment should not require a professional to take advantage of its functionality. Similarly, user-friendly equipment should not have limited abilities. Specifications Dimensions
BL-1300 Series BL-1300 Series NEW
Ultra-compact Digital Barcode Readers
  KEYENCE's new BL-1300 Series (3Hi-Digital) models.
The first models in this class to use parallel digital processing technology.
Specifications Dimensions
BL-600 Series BL-600 Series 
Super Compact Laser Barcode Readers
  Half the size, twice the range of other Barcode Readers in its class, built-in PMI function for real time monitoring and reading performance reporting. Specifications Dimensions
BL-700 Series BL-700 Series 
Long Range Laser Barcode Readers
  Long range, 700 scans/sec., laser type barcode readers with Windows® setup software, offers a reading range of up to 47inches.(1200mm) Specifications Dimensions
BL-180 Series BL-180 Series 
LED/CCD Barcode Readers
  LED/CCD type barcode readers using a compact, space-saving design for mounting flexibility and OEM applications. Specifications Dimensions
BL-N70 Series BL-N70 Series 
Compact Laser Handheld Barcode Reader
  A low cost, CCD, handheld barcode reader utilizing a LED light source (safe for user's eyes) and CCD receiver element. Connects directly to a PC with no special power supply or software needed. Specifications Dimensions
DV-90 Series DV-90 Series 
Auto ID Data Controller
  The DV-90 can automatically verify/evaluate data, comes with extensive functions for barcode reader support and is cost effective. Specifications Dimensions
BL-V35E Series BL-V35E Series 
Barcode Display Interface
  The BL-V35E barcode display interface converts barcode data (outputs from barcode readers) to ON/OFF control signals and displays barcode data in desired formats. Specifications Dimensions
Visual KV Series Visual KV Series 
Built-in-Display Programmable Logic Controller
  Industry's first PLC with a built-in data window for real time monitoring and changing of program parameters Specifications Dimensions
KV Series KV Series 
Super Micro Programmable Logic Controllers
  Micro PLCs, with expandable I/O and easy-to-use Ladder Builder software, offer space saving installation. Specifications Dimensions
KV-300 Series KV-300 Series 
Super Micro Programmable Logic Controllers
  Modular PLC, provides unique installation flexibility and programming/debugging simplicity using KV-Windows® Ladder Builder software. Specifications Dimensions
MS2 Series MS2 Series NEW
Compact Switching Power Supply
  The MS2 series is designed to allow standard DIN rail mounting. There is no need to purchase any additional specialized brackets. Specifications Dimensions
KV Ladder Builder KV Ladder Builder 
KV Series Ladder Builder Software
  KV-Windows® Ladder Builder Software allows users to program and debug PLC programs with advanced desktop simulation capabilities. Specifications Dimensions
MD-T1000 Series MD-T1000 Series NEW
MD-T1000 Series Telecentric Laser Marker
  Integrated Telecentric Lens - Unparalleled Precision 40 μm,Uniform Quality Across Entire Area Micron Level Marking Resolution Specifications Dimensions
MD-F3000 Series MD-F3000 Series NEW
30W high-power marking realized in the world's smallest laser marker.
  The world's smallest laser marker with a fanless architecture is possible due to original technology developed by KEYENCE. The MD-F Series is a dramatic advancement in the evolution of direct part marking. Specifications Dimensions
MD-V9900A Series MD-V9900A Series 
YVO4 Laser Marker
  For the first time in the industry, a laser marker has the capability to perform marking not only in the X and Y directions, but also the Z direction! The MD-V employs YVO4 as its laser crystalline media for stable high-aquality marking. Specifications Dimensions
ML-Z9500 Series ML-Z9500 Series 
Dramatic reduction in setup costs and installation time
  The ML-Z creates precise marking and reduced deformation on targets with varying surface shape and height. Specifications Dimensions
ML-G9300 Series ML-G9300 Series 
High-power CO2 Laser Marker
  Highest powered CO2 laser marker. Fastest scanner motor for 666 characters/second performace with +/- 5% stability for unmatched character resolution. Specifications Dimensions
MD-H9800 Series MD-H9800 Series 
YAG Laser Marker
  The MD-H incorporates an advanced dust-proof structure with a high power laser which has been continually improved since the release of our first YAG system. Specifications Dimensions
FD-M Series FD-M Series NEW
New Flow Sensor with Free Flowing Technology
  The FD-M Series uses Faraday's Law to determine the flow rate of conductive liquids. Specifications Dimensions
GP-M Series GP-M Series NEW
Heavy Duty Digital Pressure Sensors
  OIL, WATER, and AIR…One sensor with the ability to solve a wide variety of applications Specifications Dimensions
AP-V80W Series AP-V80W Series 
Durable Multi-Fluid Digital Pressure Sensors
  Keyence's AP-V80W series pressure sensor head, designed with single body stainless steel construction, are durable and capability of detecting fluids such as oil, water and air mist. Specifications Dimensions
AP-C30K Series AP-C30K Series 
Built-in Pressure Sensor
  New AP-C30K series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges. Specifications Dimensions
AP-C40W/V40AW Series AP-C40W/V40AW Series 
Separate Amplifier/ Separate Thin Amplifier Type
  New AP-C40K/V40AW series digital air pressure sensor with the industries first wire-saving design system. Specifications Dimensions
AP-30 Series AP-30 Series 
Self-contained Pressure Sensor
  AP-30 series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges. Specifications Dimensions
AP-40 Series AP-40 Series 
Separate Amplifier Pressure Sensor
  The industry's smallest and lightest air pressure sensor head, weighing only 7g. The super-small sensor head can be mounted close to the detection point decreasing response time. Specifications Dimensions
FT Series FT Series NEW
Digital Infrared Temperature Sensor
  New high-temperature and ultra long-range models have been added to the lineup of FT Series Digital Infrared Temperature Sensors Specifications Dimensions
SZ Series SZ Series NEW
Safety Laser Scanner
  A safety laser scanner allows users to configure protection zones anywhere,even in complex-shaped zones. Specifications Dimensions
SL-V Series SL-V Series NEW
Visible Safety Light Curtain
  For safety and efficiency in the workplace. Introducing a safety light curtain completely focused on visibility. Specifications Dimensions
SL-VHM/VFM Series SL-VHM/VFM Series NEW
Finger/Hand Detection
  Super Heavy Duty (Finger/Hand Detection Types) Safety Light Curtain Specifications Dimensions
SL-C Series SL-C Series 
No Dead Zone Safety Light Curtain
  Choose between standard and fine pitch safety light curtains for your application. Specifications Dimensions
SC-S11 Series SC-S11 Series NEW
Type4 Quick Connect Safety Controller for SL-V
  Safety Controller for E-STOP & ANY Safety Input Specifications Dimensions
SJ-H Series SJ-H Series NEW
Ultra-High Speed, Sheath-Sensing Ionizer
  Highest static elimination capacity in the industry Specifications Dimensions
SJ-F2000/5000 Series SJ-F2000/5000 Series NEW
High-speed, High-precision, Wide-area Static Elimination Blower
  Reduce electrostatic problems by eliminating static in the entire environment including manufactured goods, the human body and surrounding components. Specifications Dimensions
SJ-M Series SJ-M Series NEW
High-performance Micro Ionizer
  The super-small static elimination head measures only 10 mm in diameter, while the direct static elimination structure in its tip ensures no attenuation in ion generation. Specifications Dimensions

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.