|
 |
FS-N Series (FS-neo) NEW
Digital Fiberoptic Sensor
|
|
In addition to its MEGA power, the FS-N Series (FS-neo) introduces unprecedented setup ease with one click operation. |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
NU Series NEW
Network Communication Unit
|
|
Dramatic reduction in wiring and installation time. Only a single communication cable is required between the PC/PLC and the NU Series for wiring. |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
FS-V30 Series
Mega Power Sensor
|
|
The new MEGA-Power, MEGA-Easy and MEGA-Stable FS-V30 digital fiber optic sensor. High power beam for stable detection in harsh environments. |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
FS-V20 Series
Dual Digital Display Amplifier
|
|
The FS-V20 dual display amplifier allows users to view both the Preset and Current Values. Function layout is simple and reliable |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
FS01 Series
High Accuracy Fiber Optic Sensors
|
|
FS01 series fiber optic sensors and Tough-Flex optical fibers offer an extraordinary range of performance benefits. |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
FU Series
Fiber Optic Sensor Head Unit Variations
|
|
Complete line of fiber units from Unbreakable Fiber, Long-distance and small spot. Select the type best suited to your application |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
CZ-V20 Series
High Powered RGB Digital Fiberoptic Sensor
|
|
Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot. |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
CZ Series
RGB Digital Fiber Optic Type
|
|
Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot. |
 |
Sensors |  |
Fiber Optic Sensor |
|
 |
PS-N Series NEW
Digital Photoelectric Sensor
|
|
High environmental resistance & cable extension capabilities provide increased installation versatility |
 |
Sensors |  |
Photoelectric Sensor |
|
 |
PX Series
Heavy-Duty Photoelectric Sensor
|
|
The new PX Series heavy-duty industrial photoelectric sensors. Rugged industrial sensors designed for use in harsh environments. |
 |
Sensors |  |
Photoelectric Sensor |
|
 |
PZ-G Series
Self-contained Threaded Sensors
|
|
High-power, dual LED-type photoelectric sensors for improved performance and ease of use. |
 |
Sensors |  |
Photoelectric Sensor |
|
 |
PZ-V/M Series
Self-contained Photoelectric Sensors
|
|
Automatic calibration type. Virtually eliminates all detection and stability problems inherent with conventional photoelectric sensors. |
 |
Sensors |  |
Photoelectric Sensor |
|
 |
PZ2 Series
Self-contained Photoelectric Sensors
|
|
The PZ2 series micro-optical sensors with built-in amplifiers are small, waterproof, and have the ability to detect transparent objects. |
 |
Sensors |  |
Photoelectric Sensor |
|
 |
PS01 Series
One Touch Calibration Amplifier
|
|
Separate-amplifier photoelectric sensors with a variety of sensor heads from a thin compact type to a chemical-resistant type. |
 |
Sensors |  |
Photoelectric Sensor |
|
 |
LR-Z Series NEW
Self-contained CMOS Laser Sensor
|
|
Detection is often difficult with reflective sensors for a variety of reasons, including target color, material, surface finish, and environment. In order to solve these issues, the stability of a CMOS laser has been combined with the versatility of a self-contained sensor in a heavy duty metal body to create a more stable and user friendly general purpose sensor. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-N Series NEW
Digital Laser Sensor
|
|
Using a laser enables long distance detection for difficult applications while maintaining a focused, visible beam spot. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-S Series
Ultra-Compact Digital Laser Optic Sensors
|
|
Choose from the largest selection of laser sensors in the industry! |
 |
Sensors |  |
Laser Sensor |
|
 |
IL Series NEW
CMOS Multi-Function Analog Laser Sensor
|
|
A Variety of Uses at Low Cost, Compact and Lightweight Laser Displacement Sensor |
 |
Sensors |  |
Laser Sensor |
|
 |
IA Series NEW
CMOS Analog Laser Sensor
|
|
Excellent Cost-Performance High-Accuracy Measurement |
 |
Sensors |  |
Laser Sensor |
|
 |
IB Series NEW
Thrubeam Type Laser Detection Sensor
|
|
The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations. |
 |
Sensors |  |
Laser Sensor |
|
 |
GV Series
Digital CMOS Laser Sensor
|
|
The NEW GV Series Digital CMOS Laser Sensor provides unmatched performance, even on metal and black (rubber) targets. Multiple models available to meet all your laser sensing needs. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H64 Series
Area detection, retro-reflective
|
|
High-power long distance area detection sensor with a range of up to 1200mm. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H65 Series
Area detection, retro-reflective
|
|
An area detection sensor with stable detection regardless of target shape and background conditions with a detection range from 10 to 350 mm. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H62 Series
Long Distance Straight-beam, Retro-reflective
|
|
1.5mm(0.06") spot diameter allows reliably detection of small targets regardless of surroundings. Bright beam spot allows easy optical alignment. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H67 Series
High-power, Retro-reflective
|
|
Maximum detecting distance of 50m(164'). Unaffected in dusty environments and bright beam spot allows easy optical alignment. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H62F Series
Long Range, Retro-reflective
|
|
The LV-H62F is a durable laser sensor that incorporates a retro-reflective design for simplified optical alignment at up to 5m (16.4). |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H35 Series
Straight Beam, Coaxial Reflective
|
|
The LV-H35 has a 2mm diameter beam spot that is constant at a distance of up to 600mm. This sensor head can be used to detect targets through narrow gaps. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H32 Series
Long Distance, Adjustable Beam Spot
|
|
An ultra-high power laser enables a detecting distance of up to 1000 mm. The beam spot is easily adjustable to focus on small targets at any range. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H35F Series
Small Spot, Coaxial Reflective
|
|
The LV-H35F has an unvarying 2mm diameter spot up to a distance of 450mm. This sensor head can be used to detect targets through narrow gaps in harsh environments. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H37 Series
Small-spot, Definite-reflective Type
|
|
Ideal for small target detection with a maximum detection range of 85mm. A fixed detection range ignores background surfaces. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H42 Series
Long Distance, Wide-area Detection
|
|
High-power long distance area detection sensor with a range of up to 1000mm. Adjustable detection area width using optional slit plates. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H47 Series
Area Detection, Definite-reflective
|
|
An area detection sensor with stable detection regardless of target shape and background conditions with a detection range from 55 to 85 mm. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H300/100 Series
Wide Area Thrubeam Laser Sensor
|
|
World's smallest in class wide area thrubeam sensor heads. Also incorporates an industry first light diffusion sheet and linear area beam. |
 |
Sensors |  |
Laser Sensor |
|
 |
LV-H110 Series
High-power Thrubeam Laser Sensor
|
|
Unmatched Power! Stable detection at 2 meters, resistance to airborne debris, light intensity retained even with 90% beam blockage. |
 |
Sensors |  |
Laser Sensor |
|
 |
CZ-V20 Series
High Powered RGB Digital Fiberoptic Sensor
|
|
Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot. |
 |
Sensors |  |
RGB Color Sensor |
|
 |
CZ Series
RGB Digital Fiber Optic Type
|
|
Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot. |
 |
Sensors |  |
RGB Color Sensor |
|
 |
EM Series
Amplifier-in-Cable Small Proximity Sensor
|
|
Small, amplifier-in-cable sensor heads with built-in indicator LEDs and up to a 8-mm detecting distance. |
 |
Sensors |  |
Proximity Sensor |
|
 |
EZ/EV Series
Self-Contained Proximity Sensor
|
|
Shorter, space saving sensor bodies with high detection sensitivity and long detection distances. |
 |
Sensors |  |
Proximity Sensor |
|
 |
ES Series
Long-distance Separate-amplifier Proximity Sensors
|
|
Separate amplifier proximity sensors with twice the detecting distance of self-contained sensors and a range of up to 8-mm (shielded) and up to 70-mm (non-shielded). |
 |
Sensors |  |
Proximity Sensor |
|
 |
IL Series NEW
CMOS Multi-Function Analog Laser Sensor
|
|
A Variety of Uses at Low Cost, Compact and Lightweight Laser Displacement Sensor |
 |
Positioning |  |
Application Sensor |
|
 |
IA Series NEW
CMOS Analog Laser Sensor
|
|
Excellent Cost-Performance High-Accuracy Measurement |
 |
Positioning |  |
Application Sensor |
|
 |
IG Series NEW
Multi-Purpose CCD Laser Micrometer
|
|
The intelligent I-Series consists of a high-accuracy sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations. |
 |
Positioning |  |
Application Sensor |
|
 |
IB Series NEW
Thrubeam Type Laser Detection Sensor
|
|
The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations. |
 |
Positioning |  |
Application Sensor |
|
 |
GT2 Series NEW
High-precision Contact Digital Sensor
|
|
New GT2 Series that provides higher precision while maintaining its No Error feature |
 |
Positioning |  |
Application Sensor |
|
 |
GT Series
General Purpose Digital Contact Sensor
|
|
General Purpose Digital Contact Sensor with Push Button Calibration |
 |
Positioning |  |
Application Sensor |
|
 |
FW Series NEW
High Power Digital Ultrasonic Sensors
|
|
Introducing the FW Series, a tough, super multi-reflective sensor unaffected by a target's material, color, or luster. |
 |
Positioning |  |
Application Sensor |
|
 |
EX-V Series
Digital Inductive Displacement Sensor
|
|
High-speed, high-accuracy, digital inductive displacement sensors with sub-micron resolution and an ultra-fast 40,000 samples/sec. sampling rate. |
 |
Positioning |  |
Application Sensor |
|
 |
EX-500 Series
High Accuracy Inductive Gauging Sensors
|
|
High accuracy inductive gauging sensor with a resolution of 0.03% of F.S with 0-5V or 4-20mA analog outputs for connecting to external equipment. |
 |
Positioning |  |
Application Sensor |
|
 |
EX-200 Series
Inductive Gauging Sensors
|
|
The EX-200 Series offers a response frequency of up to 18 kHz (with the EX-305), allowing measurement of rapidly vibrating targets. |
 |
Positioning |  |
Application Sensor |
|
 |
RD Series
Analog Sensor Controllers
|
|
Multi-point digital linearizer with built-in high/low pass filters, high-speed sampling and 3-color LED display. |
 |
Positioning |  |
Application Sensor |
|
 |
GT2 Series NEW
High-precision Contact Digital Sensor
|
|
New GT2 Series that provides higher precision while maintaining its No Error feature |
 |
Positioning |  |
Contact Sensor |
|
 |
GT Series
General Purpose Digital Contact Sensor
|
|
General Purpose Digital Contact Sensor with Push Button Calibration |
 |
Positioning |  |
Contact Sensor |
|
 |
FW Series NEW
High Power Digital Ultrasonic Sensors
|
|
Introducing the FW Series, a tough, super multi-reflective sensor unaffected by a target's material, color, or luster. |
 |
Positioning |  |
Ultrasonic Sensor |
|
 |
XG Series NEW
Ultra high-speed, Flexible Image Processing System
|
|
The XG Series contains high level vision system technology to provide flexibility and power to solve a wide range of applications. |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
XG-8000L Series NEW
Interchangeable Camera System
|
|
A highly flexible image processing system that can be used quickly with simple camera set up and connection. |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
CV-5000 Series
Ultra-High-Speed, Multi-Camera Vision Systems
|
|
The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications. |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
CV-3000 Series
Multi-camera Universal Type
|
|
Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine. |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
CV-2100 Series
High-speed Digital Type
|
|
Fastest machine vision system in it's class, Single window inspection with 333 parts per second performance. |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
CV-701 Series
High Performance Built-in-Monitor Color Vision System
|
|
Using a new Shade-Scale processing technique, the CV-701 camera inspection system is able to solve applications that were previously difficult or impossible with conventional monochromatic binary, color binary or monochromatic gray-scale systems. |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
IV Series NEW
Vision Sensor
|
|
Difficult applications that formerly required multiple conventional photoelectric or proximity sensors can now be tackled easily and at low cost with one "IV Series vision sensor". |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
CA-D Series
LED Illumination Units
|
|
Blue LED lights are now available. The short wave length characteristics of blue LED light make them an ideal choice for high precision dimensional measurements and other demanding applications. |
 |
Machine Vision/ Vision Sensor |  |
Machine Vision/ Vision Sensor |
|
 |
LK-G5000 Series NEW
Ultra High-Speed/High-Accuracy
|
|
Laser displacement sensors need speed, accuracy and the capability to provide excellent performance in any application. By aiming for the world’s best in every aspect, the LK-G5000 is built with the latest cutting-edge technology. |
 |
Measurement Sensors / Systems |  |
Laser Displacement Sensor (1D) |
|
 |
LK-G Series
High-speed, High-accuracy CCD Laser Displacement Sensor
|
|
6 sensor-heads are available with the newly-developed algorithm and 2 types of optical systems. |
 |
Measurement Sensors / Systems |  |
Laser Displacement Sensor (1D) |
|
 |
LK Series
CCD Laser Displacement Sensor
|
|
Laser displacement sensors with 1-μm repeatability and 30-micron diameter beam spot. Features a KEYENCE custom CCD and patented LFTC measuring technology. |
 |
Measurement Sensors / Systems |  |
Laser Displacement Sensor (1D) |
|
 |
RD Series
Analog Sensor Controllers
|
|
Multi-point digital linearizer with built-in high/low pass filters, high-speed sampling and 3-color LED display. |
 |
Measurement Sensors / Systems |  |
Laser Displacement Sensor (1D) |
|
 |
LJ-G Series NEW
High-accuracy 2D Laser Displacement Sensor
|
|
The LJ-G Series accurately measures the surface profile of targets in X and Z directions.
The height, width or gap on a surface profile can be measured using 28 measurement modes. |
 |
Measurement Sensors / Systems |  |
Laser Displacement Sensor (2D) |
|
 |
SI-F Series NEW
Micro-Head Spectral-Interference Laser Displacement Meter
|
|
Introducing the world’s first micro-head, with the highest measurement accuracy in its class and a level of performance that was previously thought impossible. |
 |
Measurement Sensors / Systems |  |
Spectral-Interference Displacement Meter |
|
 |
SI-F80R Series NEW
Spectral-Interference Wafer Thickness Meter
|
|
With the adoption of the near-infrared SLD, thickness measurement for the wafer alone is possible even while BG tape is affixed. Even when there is strong pattern-based variation on the surface of the wafer, accurate in-line measurement is possible. |
 |
Measurement Sensors / Systems |  |
Spectral-Interference Displacement Meter |
|
 |
LT-9000 Series
Confocal Laser Scanning Displacement Meter
|
|
Surface scanning laser displacement meter. Z-axis scanning for accuracy and resolution. X-axis scanning for stability. Transparents targets are not a problem. |
 |
Measurement Sensors / Systems |  |
Spectral-Interference Displacement Meter |
|
 |
EX-V Series
Digital Inductive Displacement Sensor
|
|
High-speed, high-accuracy, digital inductive displacement sensors with sub-micron resolution and an ultra-fast 40,000 samples/sec. sampling rate. |
 |
Measurement Sensors / Systems |  |
Inductive Displacement Sensor |
|
 |
EX-500 Series
High Accuracy Inductive Gauging Sensors
|
|
High accuracy inductive gauging sensor with a resolution of 0.03% of F.S with 0-5V or 4-20mA analog outputs for connecting to external equipment. |
 |
Measurement Sensors / Systems |  |
Inductive Displacement Sensor |
|
 |
EX-200 Series
Inductive Gauging Sensors
|
|
The EX-200 Series offers a response frequency of up to 18 kHz (with the EX-305), allowing measurement of rapidly vibrating targets. |
 |
Measurement Sensors / Systems |  |
Inductive Displacement Sensor |
|
 |
RD Series
Analog Sensor Controllers
|
|
Multi-point digital linearizer with built-in high/low pass filters, high-speed sampling and 3-color LED display. |
 |
Measurement Sensors / Systems |  |
Inductive Displacement Sensor |
|
 |
TM-3000 Series NEW
Measures 2 Dimensions with Micron Precision
|
|
Performs in line 2D dimensional measurements with precision. |
 |
Measurement Sensors / Systems |  |
Optical Micrometer |
|
 |
LS-7000 Series
LED/CCD Optical Micrometer
|
|
Breakthrough technology intelligent optical micrometer with 0.01-micron high resolution, 2400 samples/second high speed. |
 |
Measurement Sensors / Systems |  |
Optical Micrometer |
|
 |
IG Series NEW
Multi-Purpose CCD Laser Micrometer
|
|
The intelligent I-Series consists of a high-accuracy sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations. |
 |
Measurement Sensors / Systems |  |
Optical Micrometer |
|
 |
LS-5000 Series
High-speed Laser Scan Micrometers
|
|
High-speed laser scan micrometer operates with up to 4 sets of sensor heads and a single controller. Provides sub micron measurements at production line speeds. |
 |
Measurement Sensors / Systems |  |
Optical Micrometer |
|
 |
VG Series
CCD Laser Micrometer
|
|
A CCD laser micrometer with a visible, semiconductor laser beam and a 5000-element CCD array, provides 5-µm resolution for today's high-speed production lines. |
 |
Measurement Sensors / Systems |  |
Optical Micrometer |
|
 |
IM-6500 Series NEW
Image Dimension Measurement System
|
|
Instant measurement is provided by a totally new dimension
analysis system which defies traditional metrology techniques.
Data is obtained using a system based on the same optical
technology that provides digital microscopes with the industry highest
resolution, the image processing technology that
gives overwhelming power of problem solving to vision
systems, and now with the reliability that is needed for factory
automation environments. |
 |
Measurement Sensors / Systems |  |
Image Measurement System |
|
 |
VHX-1000 Series NEW
16-bit Resolution Microscope
|
|
We are proud to introduce the VHX-1000: a Microscopes that not only integrates advanced functionality into a streamlined, all-in-one unit, but truly launches microscopy into the next generation. |
 |
Microscopes |  |
Microscopes |
|
 |
VK-X100/X200 Series NEW
3D Laser Scanning Microscope
|
|
Combines the capabilities of an optical microscope, SEM and roughness gauge |
 |
Microscopes |  |
Microscopes |
|
 |
VW-9000 Series NEW
High Speed Imaging for Slow Motion Analysis
|
|
High-speed motion recording enable accurate filming of high-speed motion that conventional microscopes cannot capture. |
 |
Microscopes |  |
Microscopes |
|
 |
VW-6000 Series
Slow down time for better observations
|
|
Capable of high-speed motion recording of up to 24,000 fps. This enables accurate filming of highspeed motion which conventional microscopes cannot capture. |
 |
Microscopes |  |
Microscopes |
|
 |
VHX-600 (Gen II)
Microscopes
|
|
Microscopes with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more. |
 |
Microscopes |  |
Microscopes |
|
 |
VHX-600
Microscopes
|
|
Microscopes with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more. |
 |
Microscopes |  |
Microscopes |
|
 |
VHX-500F
Microscopes
|
|
All the functions you need have been loaded into the compact VHX-500F. You can perform observation, recording, and measurement with this single instrument. |
 |
Microscopes |  |
Microscopes |
|
 |
BZ-9000 Series NEW
All-in-One Fluorescence Microscope
|
|
All-in-One Fluorescence Microscope eliminates the need for a darkroom! |
 |
Microscopes |  |
Microscopes |
|
 |
BZ-8100 Series
All-in-One Fluorescence Microscope
|
|
Fluorescence Imaging Without a Darkroom |
 |
Microscopes |  |
Microscopes |
|
 |
SR-650 Series NEW
Ethernet-compatible Compact 2D Code Reader
|
|
A NEW 2D CODE READER that further expands the possibilities |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
SR-600 Series NEW
Ultra Compact 2D Code Reader
|
|
Reliably detects difficult-to-read and moving object codes. The new SR-600 Series optics were designed to overcome these conventional reader problems. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
SR-500 Series
Ultra Compact 2D Code Reader
|
|
New 2D code reader with an all-in-one design |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
SR-D100 Series NEW
High Performance 2D Code Reader
|
|
High performance capability equipment should not require a professional to take advantage of its functionality. Similarly, user-friendly equipment should not have limited abilities. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
BL-1300 Series NEW
Ultra-compact Digital Barcode Readers
|
|
KEYENCE's new BL-1300 Series (3Hi-Digital) models.
The first models in this class to use parallel digital processing technology. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
BL-600 Series
Super Compact Laser Barcode Readers
|
|
Half the size, twice the range of other Barcode Readers in its class, built-in PMI function for real time monitoring and reading performance reporting. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
BL-700 Series
Long Range Laser Barcode Readers
|
|
Long range, 700 scans/sec., laser type barcode readers with Windows® setup software, offers a reading range of up to 47inches.(1200mm) |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
BL-180 Series
LED/CCD Barcode Readers
|
|
LED/CCD type barcode readers using a compact, space-saving design for mounting flexibility and OEM applications. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
BL-N70 Series
Compact Laser Handheld Barcode Reader
|
|
A low cost, CCD, handheld barcode reader utilizing a LED light source (safe for user's eyes) and CCD receiver element. Connects directly to a PC with no special power supply or software needed. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
DV-90 Series
Auto ID Data Controller
|
|
The DV-90 can automatically verify/evaluate data, comes with extensive functions for barcode reader support and is cost effective. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
BL-V35E Series
Barcode Display Interface
|
|
The BL-V35E barcode display interface converts barcode data (outputs from barcode readers) to ON/OFF control signals and displays barcode data in desired formats. |
 |
Barcode Reader |  |
Barcode Reader |
|
 |
Visual KV Series
Built-in-Display Programmable Logic Controller
|
|
Industry's first PLC with a built-in data window for real time monitoring and changing of program parameters |
 |
Programmable Logic Controller |  |
Programmable Logic Controller |
|
 |
KV Series
Super Micro Programmable Logic Controllers
|
|
Micro PLCs, with expandable I/O and easy-to-use Ladder Builder software, offer space saving installation. |
 |
Programmable Logic Controller |  |
Programmable Logic Controller |
|
 |
KV-300 Series
Super Micro Programmable Logic Controllers
|
|
Modular PLC, provides unique installation flexibility and programming/debugging simplicity using KV-Windows® Ladder Builder software. |
 |
Programmable Logic Controller |  |
Programmable Logic Controller |
|
 |
MS2 Series NEW
Compact Switching Power Supply
|
|
The MS2 series is designed to allow standard DIN rail mounting. There is no need to purchase any additional specialized brackets. |
 |
Programmable Logic Controller |  |
Programmable Logic Controller |
|
 |
KV Ladder Builder
KV Series Ladder Builder Software
|
|
KV-Windows® Ladder Builder Software allows users to program and debug PLC programs with advanced desktop simulation capabilities. |
 |
Programmable Logic Controller |  |
Programmable Logic Controller |
|
 |
MD-T1000 Series NEW
MD-T1000 Series Telecentric Laser Marker
|
|
Integrated Telecentric Lens - Unparalleled Precision 40 μm,Uniform Quality Across Entire Area Micron Level Marking Resolution |
 |
Laser Marker |  |
Laser Marker |
|
 |
MD-F3000 Series NEW
30W high-power marking realized in the world's smallest laser marker.
|
|
The world's smallest laser marker with a fanless architecture is possible due to original technology developed by KEYENCE. The MD-F Series is a dramatic advancement in the evolution of direct part marking. |
 |
Laser Marker |  |
Laser Marker |
|
 |
MD-V9900A Series
YVO4 Laser Marker
|
|
For the first time in the industry, a laser marker has the capability to perform marking not only in the X and Y directions, but also the Z direction! The MD-V employs YVO4 as its laser crystalline media for stable high-aquality marking. |
 |
Laser Marker |  |
Laser Marker |
|
 |
ML-Z9500 Series
Dramatic reduction in setup costs and installation time
|
|
The ML-Z creates precise marking and reduced deformation on targets with varying surface shape and height. |
 |
Laser Marker |  |
Laser Marker |
|
 |
ML-G9300 Series
High-power CO2 Laser Marker
|
|
Highest powered CO2 laser marker. Fastest scanner motor for 666 characters/second performace with +/- 5% stability for unmatched character resolution. |
 |
Laser Marker |  |
Laser Marker |
|
 |
MD-H9800 Series
YAG Laser Marker
|
|
The MD-H incorporates an advanced dust-proof structure with a high power laser which has been continually improved since the release of our first YAG system. |
 |
Laser Marker |  |
Laser Marker |
|
 |
FD-M Series NEW
New Flow Sensor with Free Flowing Technology
|
|
The FD-M Series uses Faraday's Law to determine the flow rate of conductive liquids. |
 |
Flow / Pressure / Temperature |  |
Flow Sensor |
|
 |
GP-M Series NEW
Heavy Duty Digital Pressure Sensors
|
|
OIL, WATER, and AIR…One sensor with the ability to solve a wide variety of applications |
 |
Flow / Pressure / Temperature |  |
Pressure Sensor |
|
 |
AP-V80W Series
Durable Multi-Fluid Digital Pressure Sensors
|
|
Keyence's AP-V80W series pressure sensor head, designed with single body stainless steel construction, are durable and capability of detecting fluids such as oil, water and air mist. |
 |
Flow / Pressure / Temperature |  |
Pressure Sensor |
|
 |
AP-C30K Series
Built-in Pressure Sensor
|
|
New AP-C30K series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges. |
 |
Flow / Pressure / Temperature |  |
Pressure Sensor |
|
 |
AP-C40W/V40AW Series
Separate Amplifier/ Separate Thin Amplifier Type
|
|
New AP-C40K/V40AW series digital air pressure sensor with the industries first wire-saving design system. |
 |
Flow / Pressure / Temperature |  |
Pressure Sensor |
|
 |
AP-30 Series
Self-contained Pressure Sensor
|
|
AP-30 series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges. |
 |
Flow / Pressure / Temperature |  |
Pressure Sensor |
|
 |
AP-40 Series
Separate Amplifier Pressure Sensor
|
|
The industry's smallest and lightest air pressure sensor head, weighing only 7g. The super-small sensor head can be mounted close to the detection point decreasing response time. |
 |
Flow / Pressure / Temperature |  |
Pressure Sensor |
|
 |
FT Series NEW
Digital Infrared Temperature Sensor
|
|
New high-temperature and ultra long-range models have been added to the lineup of FT Series Digital Infrared Temperature Sensors |
 |
Flow / Pressure / Temperature |  |
Temperature Sensor |
|
 |
SZ Series NEW
Safety Laser Scanner
|
|
A safety laser scanner allows users to configure protection zones anywhere,even in complex-shaped zones. |
 |
Safety |  |
Safety |
|
 |
SL-V Series NEW
Visible Safety Light Curtain
|
|
For safety and efficiency in the workplace. Introducing a safety light curtain completely focused on visibility. |
 |
Safety |  |
Safety |
|
 |
SL-VHM/VFM Series NEW
Finger/Hand Detection
|
|
Super Heavy Duty (Finger/Hand Detection Types) Safety Light Curtain |
 |
Safety |  |
Safety |
|
 |
SL-C Series
No Dead Zone Safety Light Curtain
|
|
Choose between standard and fine pitch safety light curtains for your application. |
 |
Safety |  |
Safety |
|
 |
SC-S11 Series NEW
Type4 Quick Connect Safety Controller for SL-V
|
|
Safety Controller for E-STOP & ANY Safety Input |
 |
Safety |  |
Safety |
|
 |
SJ-H Series NEW
Ultra-High Speed, Sheath-Sensing Ionizer
|
|
Highest static elimination capacity in the industry |
 |
Static Eliminators |  |
Static Eliminators |
|
 |
SJ-F2000/5000 Series NEW
High-speed, High-precision, Wide-area Static Elimination Blower
|
|
Reduce electrostatic problems by eliminating static in the entire environment including manufactured goods, the human body and surrounding components. |
 |
Static Eliminators |  |
Static Eliminators |
|
 |
SJ-M Series NEW
High-performance Micro Ionizer
|
|
The super-small static elimination head measures only 10 mm in diameter, while the direct static elimination structure in its tip ensures no attenuation in ion generation. |
 |
Static Eliminators |  |
Static Eliminators |